Connecting Elements

EH 1101.300 - EH 1101.500

Your selection resulted in 3 hits

System
l [mm]
Amount n
Number of T-slots
For base plates

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70
l [mm]:
420 mm
Amount n:
5
Number of T-slots:
1 x 6
For base plates:
1100.300
Article-No.:
1101.300
CAD
Documents
Connecting Elements
  • System: V70
  • l: 420 mm
  • Amount n: 5
  • Number of T-slots: 1 x 6
  • For base plates: 1100.300
  • Weight: 8 kg
show article view
Connecting Elements
System:
V70
l [mm]:
490 mm
Amount n:
6
Number of T-slots:
1 x 7
For base plates:
1100.400
Article-No.:
1101.400
CAD
Documents
Connecting Elements
  • System: V70
  • l: 490 mm
  • Amount n: 6
  • Number of T-slots: 1 x 7
  • For base plates: 1100.400
  • Weight: 9 kg
show article view
Connecting Elements
System:
V70
l [mm]:
630 mm
Amount n:
8
Number of T-slots:
1 x 9
For base plates:
1100.500
Article-No.:
1101.500
CAD
Documents
Connecting Elements
  • System: V70
  • l: 630 mm
  • Amount n: 8
  • Number of T-slots: 1 x 9
  • For base plates: 1100.500
  • Weight: 12 kg
show article view
Connecting Elements

Material

  • Steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1101.300 - EH 1101.500 Connecting Elements
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.