Base Plates

EH 1000.400 - EH 1000.500

Your selection resulted in 2 hits

System
b1 [mm]
l1 [mm]
Number of T-slots

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
b1 [mm]:
200 mm
l1 [mm]:
240 mm
Number of T-slots:
5 x 5
Article-No.:
1000.400
CAD
Documents
Base Plates
  • System: V40
  • b1: 200 mm
  • b2: 80 mm
  • l1: 240 mm
  • l2: 80 mm
  • y: 10 mm
  • Number of T-slots: 5 x 5
  • Weight: 13 kg
show article view
Base Plates
System:
V40
b1 [mm]:
200 mm
l1 [mm]:
320 mm
Number of T-slots:
5 x 7
Article-No.:
1000.500
CAD
Documents
Base Plates
  • System: V40
  • b1: 200 mm
  • b2: 80 mm
  • l1: 320 mm
  • l2: 40 mm
  • y: 10 mm
  • Number of T-slots: 5 x 7
  • Weight: 14 kg
show article view
Base Plates

Material

  • Steel, hardened, ground

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1000.400 - EH 1000.500 Base Plates
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.