Product filter
Your selection resulted in 7 hits
More details
System: V70/L12
a: 25 mm
b: 25 mm
c: 65 mm
d: 16 mm
i: 12.5 mm
l: 40 mm
Weight: 261 g
show article view
More details
System: V70/L12
a: 50 mm
b: 25 mm
c: 65 mm
d: 16 mm
i: 12.5 mm
l: 40 mm
Weight: 580 g
show article view
More details
System: V70/L12
a: 100 mm
b: 25 mm
c: 65 mm
d: 16 mm
i: 12.5 mm
l: 40 mm
Weight: 1201 g
show article view
More details
System: L16
a: 30 mm
b: 30 mm
c: 78 mm
d: 22 mm
i: 14 mm
l: 50 mm
Weight: 468 g
show article view
More details
System: L16
a: 60 mm
b: 30 mm
c: 78 mm
d: 22 mm
i: 14 mm
l: 50 mm
Weight: 1032 g
show article view
More details
System: L16
a: 120 mm
b: 30 mm
c: 78 mm
d: 22 mm
i: 14 mm
l: 50 mm
Weight: 2149 g
show article view
More details
System: L16
a: 240 mm
b: 30 mm
c: 78 mm
d: 22 mm
i: 14 mm
l: 50 mm
Weight: 4340 g
show article view
Material
Body
Wearing parts
Pull-rod
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.