Clamps with nose

EH 23180.

This clamp (clamping claw) with nose is mainly used in mechanical clamping technology for clamping workpieces.

Your selection resulted in 4 hits

Version
picture
Nominal dimension b1 [mm]
l1 [mm]
b2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
9 mm
l1 [mm]:
100 mm
b2 [mm]:
20 mm
Article-No.:
23180.0209
CAD
Documents
Clamps
  • with keyway – picture 2
  • System: V40
  • Nominal dimension b1: 9 mm
  • l1: 100 mm
  • a1: 12 mm
  • a2: 4 mm
  • a3: 3 mm
  • b2: 20 mm
  • b3: 9.5 mm
  • l2: 22 mm
  • l3: 29 mm
  • l4: 17 mm
  • Weight: 127 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
11 mm
l1 [mm]:
125 mm
b2 [mm]:
25 mm
Article-No.:
23180.0211
CAD
Documents
Clamps
  • with keyway – picture 2
  • System: V70
  • Nominal dimension b1: 11 mm
  • l1: 125 mm
  • a1: 15 mm
  • a2: 5 mm
  • a3: 3.5 mm
  • b2: 25 mm
  • b3: 11.5 mm
  • l2: 28 mm
  • l3: 36 mm
  • l4: 21 mm
  • Weight: 251 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
13 mm
l1 [mm]:
150 mm
b2 [mm]:
30 mm
Article-No.:
23180.0213
CAD
Documents
Clamps
  • with keyway – picture 2
  • System: V70/L12
  • Nominal dimension b1: 13 mm
  • l1: 150 mm
  • a1: 20 mm
  • a2: 7 mm
  • a3: 4 mm
  • b2: 30 mm
  • b3: 13.5 mm
  • l2: 34 mm
  • l3: 43 mm
  • l4: 25 mm
  • Weight: 488 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
17 mm
l1 [mm]:
175 mm
b2 [mm]:
35 mm
Article-No.:
23180.0217
CAD
Documents
Clamps
  • with keyway – picture 2
  • System: V70/L16
  • Nominal dimension b1: 17 mm
  • l1: 175 mm
  • a1: 25 mm
  • a2: 9 mm
  • a3: 4.5 mm
  • b2: 35 mm
  • b3: 15.5 mm
  • l2: 40 mm
  • l3: 52 mm
  • l4: 29 mm
  • Weight: 812 g
show article view
Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23180. Clamps – with nose
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
Further products

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Nickel can cause cancer from exposure.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.