Supports for Clamping Bar with spring-loaded catch

EH 1586.

Your selection resulted in 1 hits

l [mm]
b [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
l [mm]:
44 mm
b [mm]:
20 mm
h [mm]:
8 mm
Article-No.:
1586.210
CAD
Documents
Supports for Clamping Bar
  • l: 44 mm
  • b: 20 mm
  • h: 8 mm
  • Weight: 25 g
show article view
Supports for Clamping Bar

Material

  • Aluminium AI
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Supports for Clamping Bar – with spring-loaded catch
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.