Stops horizontal prisms

EH 1586.

Your selection resulted in 2 hits

Version
picture
d1 [mm]
d2 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
horizontal prisms on both sides
picture:
1
d1 [mm]:
M12
d2 [mm]:
8 – 20 mm
l1 [mm]:
40 mm
Article-No.:
1586.030
CAD
Documents
Stops
  • horizontal prisms on both sides – picture 1
  • d1: M12
  • d2: 8 mm – 20 mm
  • l1: 40 mm
  • l3: 14.4 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • h2: 10.7 mm
  • Weight: 367 g
show article view
Stops
Version:
horizontal prism and plain
picture:
2
d1 [mm]:
M12
d2 [mm]:
8 – 20 mm
l1 [mm]:
40 mm
Article-No.:
1586.031
CAD
Documents
Stops
  • horizontal prism and plain – picture 2
  • d1: M12
  • d2: 8 mm – 20 mm
  • l1: 40 mm
  • l2 ±0.01: 20 mm
  • l3: 14.4 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • h2: 10.7 mm
  • Weight: 377 g
show article view
Stops

Material

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Stops – horizontal prisms
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.