Seating Pins

EH 1703.

  • Five support heights
  • For levelling the workpiece on the guideway
  • Ground to high accuracy

Your selection resulted in 5 hits

h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
h [mm]:
23 mm
Article-No.:
1703.400
CAD
Documents
Seating Pins
  • h: 23 mm
  • Weight: 9 g
show article view
Seating Pins
h [mm]:
29 mm
Article-No.:
1703.410
CAD
Documents
Seating Pins
  • h: 29 mm
  • Weight: 12 g
show article view
Seating Pins
h [mm]:
34 mm
Article-No.:
1703.420
CAD
Documents
Seating Pins
  • h: 34 mm
  • Weight: 16 g
show article view
Seating Pins
h [mm]:
43 mm
Article-No.:
1703.430
CAD
Documents
Seating Pins
  • h: 43 mm
  • Weight: 21 g
show article view
Seating Pins
h [mm]:
48 mm
Article-No.:
1703.440
CAD
Documents
Seating Pins
  • h: 48 mm
  • Weight: 24 g
show article view
Seating Pins

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1703. Seating Pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.