gripper studs smooth

EH 1702.

  • With carbide coating for clamping pre-machined or hardened workpieces

Your selection resulted in 1 hits

h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
h [mm]:
7 mm
Article-No.:
1702.770
CAD
Documents
gripper studs
  • h: 7 mm
  • Weight: 22 g
show article view
gripper studs

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1702. gripper studs – smooth
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Gripp Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.