Prismatic Jaws

EH 1701.

  • For horizontal and vertical clamping of round and flat workpieces
  • Please order mounting screws separately (Art. No. 1701.300)
  • This product is supplied as a two piece

Your selection resulted in 1 hits

Jaw width [mm]
d1 [mm]
d2 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Jaw width [mm]:
125 mm
d1 [mm]:
18 – 55 mm
d2 [mm]:
12 – 28 mm
h1 [mm]:
40 mm
Article-No.:
1701.270
CAD
Documents
Prismatic Jaws
  • Jaw width: 125 mm
  • b: 125 mm
  • d1: 18 mm – 55 mm
  • d2: 12 mm – 28 mm
  • l1: 35 mm
  • l2: 15 mm
  • l3: 3 mm
  • h1: 40 mm
  • h2: 35 mm
  • Weight: 1700 g
show article view
Prismatic Jaws

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1701. Prismatic Jaws
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.