Clamping Angles

EH 1506.200 - EH 1606.800

Your selection resulted in 6 hits

System
l1 [mm]
l2 [mm]
h1 [mm]
h [mm]
d2 [mm]
Number of hole rows

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L12
l1 [mm]:
400 mm
l2 [mm]:
-
h1 [mm]:
400 mm
h [mm]:
475 mm
d2 [mm]:
M12
Number of hole rows:
8 x 8
Article-No.:
1506.200
CAD
Documents
Clamping Angles
  • System: L12
  • l1: 400 mm
  • h1: 400 mm
  • h: 475 mm
  • h2: 100 mm
  • d1: 12 mm
  • d2: M12
  • a: 150 mm
  • b2: 150 mm
  • l4: 150 mm
  • s: 80 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Number of hole rows: 8 x 8
  • Weight: 153 kg
show article view
Clamping Angles
System:
L12
l1 [mm]:
400 mm
l2 [mm]:
500 mm
h1 [mm]:
400 mm
h [mm]:
475 mm
d2 [mm]:
M12
Number of hole rows:
10 x 8
Article-No.:
1506.300
CAD
Documents
Clamping Angles
  • System: L12
  • l1: 400 mm
  • h1: 400 mm
  • l2: 500 mm
  • h: 475 mm
  • h2: 100 mm
  • d1: 12 mm
  • d2: M12
  • a: 150 mm
  • b2: 150 mm
  • l4: 150 mm
  • s: 80 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Number of hole rows: 10 x 8
  • Weight: 168 kg
show article view
Clamping Angles
System:
L12
l1 [mm]:
500 mm
l2 [mm]:
-
h1 [mm]:
500 mm
h [mm]:
595 mm
d2 [mm]:
M12
Number of hole rows:
10 x 10
Article-No.:
1506.400
CAD
Documents
Clamping Angles
  • System: L12
  • l1: 500 mm
  • h1: 500 mm
  • h: 595 mm
  • h2: 120 mm
  • d1: 12 mm
  • d2: M12
  • a: 200 mm
  • b2: 200 mm
  • l4: 200 mm
  • s: 100 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Number of hole rows: 10 x 10
  • Weight: 295 kg
show article view
Clamping Angles
System:
L12
l1 [mm]:
500 mm
l2 [mm]:
630 mm
h1 [mm]:
500 mm
h [mm]:
595 mm
d2 [mm]:
M12
Number of hole rows:
12 x 10
Article-No.:
1506.500
CAD
Documents
Clamping Angles
  • System: L12
  • l1: 500 mm
  • h1: 500 mm
  • l2: 630 mm
  • h: 595 mm
  • h2: 120 mm
  • d1: 12 mm
  • d2: M12
  • a: 200 mm
  • b2: 200 mm
  • l4: 200 mm
  • s: 100 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Number of hole rows: 12 x 10
  • Weight: 326 kg
show article view
Clamping Angles
System:
L16
l1 [mm]:
630 mm
l2 [mm]:
-
h1 [mm]:
630 mm
h [mm]:
725 mm
d2 [mm]:
M16
Number of hole rows:
12 x 12
Article-No.:
1606.600
CAD
Documents
Clamping Angles
  • System: L16
  • l1: 630 mm
  • h1: 630 mm
  • h: 725 mm
  • h2: 135 mm
  • d1: 16 mm
  • d2: M16
  • a: 200 mm
  • b2: 200 mm
  • l4: 200 mm
  • s: 130 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 6
  • Number of hole rows: 12 x 12
  • Weight: 440 kg
show article view
Clamping Angles
System:
L16
l1 [mm]:
800 mm
l2 [mm]:
-
h1 [mm]:
800 mm
h [mm]:
910 mm
d2 [mm]:
M16
Number of hole rows:
16 x 16
Article-No.:
1606.800
CAD
Documents
Clamping Angles
  • System: L16
  • l1: 800 mm
  • h1: 800 mm
  • h: 910 mm
  • h2: 135 mm
  • d1: 16 mm
  • d2: M16
  • a: 300 mm
  • b2: 300 mm
  • l3: 100 mm
  • l4: 300 mm
  • s: 150 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 8
  • Number of hole rows: 16 x 16
  • Weight: 745 kg
show article view
Clamping Angles

Material

  • Grey cast iron GG

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1506.200 - EH 1606.800 Clamping Angles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.