Product filter
Your selection resulted in 9 hits
b1 x l1 [mm]:
400 mm x 400 mm
Number of fastening holes n:
4
Number of hole rows:
8 x 8
More details
System: L12
b1 x l1 : 400 mm x 400 mm
h ±0.02: 40 mm
d1 : 12 mm
d2 : M12
a: 150 mm
b3 : 150 mm
c: 50 mm
l3 : 100 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Number of hole rows: 8 x 8
Weight: 43 kg
show article view
b1 x l1 [mm]:
400 mm x 500 mm
Number of fastening holes n:
4
Number of hole rows:
8 x 10
More details
System: L12
b1 x l1 : 400 mm x 500 mm
h ±0.02: 40 mm
d1 : 12 mm
d2 : M12
a: 150 mm
b3 : 150 mm
c: 50 mm
l3 : 200 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Number of hole rows: 8 x 10
Weight: 56 kg
show article view
b1 x l1 [mm]:
500 mm x 500 mm
Number of fastening holes n:
8
Number of hole rows:
10 x 10
More details
System: L12
b1 x l1 : 500 mm x 500 mm
h ±0.02: 40 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b2 : 100 mm
b3 : 200 mm
c: 60 mm
l3 : 200 mm
l2 : 100 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 8
Number of hole rows: 10 x 10
Weight: 65 kg
show article view
b1 x l1 [mm]:
500 mm x 630 mm
Number of fastening holes n:
8
Number of hole rows:
10 x 12
More details
System: L12
b1 x l1 : 500 mm x 630 mm
h ±0.03: 50 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b2 : 100 mm
b3 : 200 mm
c: 60 mm
l3 : 200 mm
l2 : 100 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 8
Number of hole rows: 10 x 12
Weight: 105 kg
show article view
b1 x l1 [mm]:
630 mm x 630 mm
Number of fastening holes n:
6
Number of hole rows:
12 x 12
More details
System: L12
b1 x l1 : 630 mm x 630 mm
h ±0.03: 50 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b3 : 200 mm
c: 70 mm
l3 : 200 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Number of hole rows: 12 x 12
Weight: 132 kg
show article view
b1 x l1 [mm]:
630 mm x 630 mm
Number of fastening holes n:
6
Number of hole rows:
12 x 12
More details
System: L16
b1 x l1 : 630 mm x 630 mm
h ±0.03: 50 mm
d1 : 16 mm
d2 : M16
a: 200 mm
b3 : 200 mm
c: 70 mm
l3 : 200 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Number of hole rows: 12 x 12
Weight: 131 kg
show article view
b1 x l1 [mm]:
630 mm x 800 mm
Number of fastening holes n:
6
Number of hole rows:
12 x 16
More details
System: L16
b1 x l1 : 630 mm x 800 mm
h ±0.03: 50 mm
d1 : 16 mm
d2 : M16
a: 200 mm
b3 : 200 mm
c: 70 mm
l3 : 300 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Number of hole rows: 12 x 16
Weight: 170 kg
show article view
b1 x l1 [mm]:
800 mm x 800 mm
Number of fastening holes n:
12
Number of hole rows:
16 x 16
More details
System: L16
b1 x l1 : 800 mm x 800 mm
h ±0.03: 50 mm
d1 : 16 mm
d2 : M16
a: 300 mm
b2 : 100 mm
b3 : 300 mm
c: 100 mm
l3 : 300 mm
l2 : 100 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 12
Number of hole rows: 16 x 16
Weight: 205 kg
show article view
b1 x l1 [mm]:
800 mm x 1000 mm
Number of fastening holes n:
12
Number of hole rows:
16 x 20
More details
System: L16
b1 x l1 : 800 mm x 1000 mm
h ±0.03: 60 mm
d1 : 16 mm
d2 : M16
a: 300 mm
b2 : 100 mm
b3 : 300 mm
c: 100 mm
l3 : 400 mm
l2 : 100 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 12
Number of hole rows: 16 x 20
Weight: 325 kg
show article view
Material
Notes
Special types on request.
Datasheet EH 1500.200 - EH 1600.900 Base Plates
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.