Clamping Angles one-sided, welded, semi-finished

EH 1910.

Your selection resulted in 3 hits

l [mm]
b [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
l [mm]:
400 mm
b [mm]:
250 mm
h [mm]:
450 mm
Article-No.:
1910.020
CAD
Documents
Clamping Angles
  • l: 400 mm
  • b: 250 mm
  • h: 450 mm
  • Weight: 76 kg
show article view
Clamping Angles
l [mm]:
500 mm
b [mm]:
330 mm
h [mm]:
550 mm
Article-No.:
1910.040
CAD
Documents
Clamping Angles
  • l: 500 mm
  • b: 330 mm
  • h: 550 mm
  • Weight: 125 kg
show article view
Clamping Angles
l [mm]:
630 mm
b [mm]:
370 mm
h [mm]:
650 mm
Article-No.:
1910.060
CAD
Documents
Clamping Angles
  • l: 630 mm
  • b: 370 mm
  • h: 650 mm
  • Weight: 180 kg
show article view
Clamping Angles

Material

  • Steel, welded

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1910. Clamping Angles – one-sided, welded, semi-finished
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.