Standard Parts
 IM0009201 Foto Banner

Standard Parts

Standard Parts / Standard Elements / DIN Parts

Erwin Halder KG is a manufacturer of standard parts - also referred to as standard elements. Offering more than 13,000 products, our selection of standard parts is categorised into

  • Machine and fixture elements (including spring plungers, index plungers, ball lock pins)
  • Clamping elements (including slot nuts, floating clamps, down-thrust clamps)
  • Operating elements (including levers, handles, handwheels)
  • Machine elements (including sensing elements, set collars, levelling feet)

In addition to standard parts conforming to the DIN / ISO standard, our standard product portfolio also comprises scores of factory standard parts suitable for use across a wide range of industries and applications. Offering affordable technical solutions, these standard components are capable of performing such functions as scanning, fixing, pressing, absorbing, operating, coupling, setting, cushioning, transporting, locking and sealing.

All of these standard elements are available from stock.

We also make the CAD data associated with all of our standard parts available for download in various formats.

For special applications we can also engineer and build the special designs the customer needs.