Palm Grips / Palm Grip Screws

Palm grips and palm grip screws

Palm grips and palm grip screws are operating elements according to DIN or company standards. Palm grips and palm grip screws can be used in a wide range of industries for many applications.

The extensive product range includes various versions from stock:

  • Palm grips DIN 6335 grey cast iron
  • Palm grips DIN 6335 grey cast iron, plastic-coated
  • Palm grips DIN 6335 light metal
  • Palm grips DIN 6335 stainless steel, die-cast
  • Palm grips DIN 6335 plastic
  • Palm grips with axial bearing
  • Palm grip screws DIN 6335 plastic