Product filter
Your selection resulted in 6 hits
More details
left – picture 1
d1 : 6 mm
d2 : 3.2 mm
d3 -0.05: 3 mm
b: 8.5 mm
h1 : 3.2 mm
h2 ±0.05: 4.25 mm
h3 : 3 mm
l ±0.05: 7.5 mm
Suitable screw: M3
Weight: 2.9 g
show article view
More details
left – picture 1
d1 : 8 mm
d2 : 4.3 mm
d3 -0.05: 4 mm
b: 10.5 mm
h1 : 4.2 mm
h2 ±0.05: 5.25 mm
h3 : 4 mm
l ±0.05: 9.5 mm
Suitable screw: M4
Weight: 5.3 g
show article view
More details
two-sided – picture 2
d1 : 6 mm
d2 : 3.2 mm
b: 8.5 mm
h1 : 3.2 mm
h2 ±0.05: 4.25 mm
l ±0.05: 7.5 mm
Suitable screw: M3
Weight: 3.5 g
show article view
More details
two-sided – picture 2
d1 : 8 mm
d2 : 4.3 mm
b: 10.5 mm
h1 : 4.2 mm
h2 ±0.05: 5.25 mm
l ±0.05: 9.5 mm
Suitable screw: M4
Weight: 6.5 g
show article view
More details
right – picture 3
d1 : 6 mm
d2 : 3.2 mm
d3 -0.05: 3 mm
b: 8.5 mm
h1 : 3.2 mm
h2 ±0.05: 4.25 mm
h3 : 3 mm
l ±0.05: 7.5 mm
Suitable screw: M3
Weight: 2.8 g
show article view
More details
right – picture 3
d1 : 8 mm
d2 : 4.3 mm
d3 -0.05: 4 mm
b: 10.5 mm
h1 : 4.2 mm
h2 ±0.05: 5.25 mm
h3 : 4 mm
l ±0.05: 9.5 mm
Suitable screw: M4
Weight: 5.2 g
show article view
Material
Zinc die-cast, nickel-plated
References
Suitable for spring plungers, smooth, with collar and ball (EH 22080.)
Assembly
The left and right hand versions (picture 1 / picture 3) are attached using only one screw, and are also provided with an anti-turn locking device.
Datasheet EH 22082. Holders – for spring plungers
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.