Mounting Pads with fastening holes

EH 22590.

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

Including two fastening holes in pad.

Your selection resulted in 19 hits

Version
picture
Material
d1 [mm]
l1 [mm]
d2 -0.5 [mm]
Load capacity for static load max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
pad and ball element from stainless steel
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 [mm]:
-
d2 -0.5 [mm]:
45 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22590.0706
CAD
Documents
Mounting Pads
  • pad and ball element from stainless steel – picture 1
  • d1: M6
  • d2 -0.5: 45 mm
  • d3: 6.6 mm
  • l3: 32 mm
  • h1: ~ 14 mm
  • h2: 6.5 mm
  • t: 5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 8 kN
  • Weight: 79 g
show article view
Mounting Pads
Version:
pad and ball element from stainless steel
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M8
l1 [mm]:
-
d2 -0.5 [mm]:
50 mm
Load capacity for static load max. [kN]:
14 kN
Article-No.:
22590.0708
CAD
Documents
Mounting Pads
  • pad and ball element from stainless steel – picture 1
  • d1: M8
  • d2 -0.5: 50 mm
  • d3: 6.6 mm
  • l3: 38 mm
  • h1: ~ 18 mm
  • h2: 8.5 mm
  • t: 7 mm
  • WS: 13 mm
  • Load capacity for static load max.: 14 kN
  • Weight: 131 g
show article view
Mounting Pads
Version:
pad and ball element from stainless steel
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
-
d2 -0.5 [mm]:
60 mm
Load capacity for static load max. [kN]:
16 kN
Article-No.:
22590.0710
CAD
Documents
Mounting Pads
  • pad and ball element from stainless steel – picture 1
  • d1: M10
  • d2 -0.5: 60 mm
  • d3: 9 mm
  • l3: 44 mm
  • h1: ~ 22 mm
  • h2: 11.5 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 16 kN
  • Weight: 251 g
show article view
Mounting Pads
Version:
pad and ball element from stainless steel
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
-
d2 -0.5 [mm]:
65 mm
Load capacity for static load max. [kN]:
28 kN
Article-No.:
22590.0712
CAD
Documents
Mounting Pads
  • pad and ball element from stainless steel – picture 1
  • d1: M12
  • d2 -0.5: 65 mm
  • d3: 9 mm
  • l3: 48 mm
  • h1: ~ 26 mm
  • h2: 12.5 mm
  • t: 11 mm
  • WS: 19 mm
  • Load capacity for static load max.: 28 kN
  • Weight: 324 g
show article view
Mounting Pads
Version:
pad and ball element from stainless steel
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
-
d2 -0.5 [mm]:
70 mm
Load capacity for static load max. [kN]:
36 kN
Article-No.:
22590.0716
CAD
Documents
Mounting Pads
  • pad and ball element from stainless steel – picture 1
  • d1: M16
  • d2 -0.5: 70 mm
  • d3: 9 mm
  • l3: 54 mm
  • h1: ~ 32 mm
  • h2: 13.5 mm
  • t: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 36 kN
  • Weight: 492 g
show article view
Mounting Pads
Version:
pad and ball element from stainless steel
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M20
l1 [mm]:
-
d2 -0.5 [mm]:
80 mm
Load capacity for static load max. [kN]:
44 kN
Article-No.:
22590.0720
CAD
Documents
Mounting Pads
  • pad and ball element from stainless steel – picture 1
  • d1: M20
  • d2 -0.5: 80 mm
  • d3: 9 mm
  • l3: 64 mm
  • h1: ~ 42 mm
  • h2: 16.5 mm
  • t: 17 mm
  • WS: 30 mm
  • Load capacity for static load max.: 44 kN
  • Weight: 784 g
show article view
Mounting Pads
Version:
pad and ball element from stainless steel
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M24
l1 [mm]:
-
d2 -0.5 [mm]:
100 mm
Load capacity for static load max. [kN]:
52 kN
Article-No.:
22590.0724
CAD
Documents
Mounting Pads
  • pad and ball element from stainless steel – picture 1
  • d1: M24
  • d2 -0.5: 100 mm
  • d3: 11 mm
  • l3: 78 mm
  • h1: ~ 45 mm
  • h2: 20.5 mm
  • t: 19 mm
  • WS: 36 mm
  • Load capacity for static load max.: 52 kN
  • Weight: 1392 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 [mm]:
60 mm
d2 -0.5 [mm]:
45 mm
Load capacity for static load max. [kN]:
8 kN
Article-No.:
22590.0810
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M6
  • d2 -0.5: 45 mm
  • l1: 60 mm
  • d3: 6.6 mm
  • l3: 32 mm
  • h1: ~ 14 mm
  • l2: 57 mm
  • h2: 6.5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 8 kN
  • Weight: 93 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M8
l1 [mm]:
80 mm
d2 -0.5 [mm]:
50 mm
Load capacity for static load max. [kN]:
14 kN
Article-No.:
22590.0822
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M8
  • d2 -0.5: 50 mm
  • l1: 80 mm
  • d3: 6.6 mm
  • l3: 38 mm
  • h1: ~ 18 mm
  • l2: 76 mm
  • h2: 8.5 mm
  • WS: 13 mm
  • Load capacity for static load max.: 14 kN
  • Weight: 163 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
100 mm
d2 -0.5 [mm]:
60 mm
Load capacity for static load max. [kN]:
16 kN
Article-No.:
22590.0838
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M10
  • d2 -0.5: 60 mm
  • l1: 100 mm
  • d3: 9 mm
  • l3: 44 mm
  • h1: ~ 22 mm
  • l2: 95.5 mm
  • h2: 11.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 16 kN
  • Weight: 316 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
150 mm
d2 -0.5 [mm]:
60 mm
Load capacity for static load max. [kN]:
16 kN
Article-No.:
22590.0842
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M10
  • d2 -0.5: 60 mm
  • l1: 150 mm
  • d3: 9 mm
  • l3: 44 mm
  • h1: ~ 22 mm
  • l2: 145.5 mm
  • h2: 11.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 16 kN
  • Weight: 340 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
100 mm
d2 -0.5 [mm]:
65 mm
Load capacity for static load max. [kN]:
28 kN
Article-No.:
22590.0852
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M12
  • d2 -0.5: 65 mm
  • l1: 100 mm
  • d3: 9 mm
  • l3: 48 mm
  • h1: ~ 26 mm
  • l2: 94.5 mm
  • h2: 12.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 28 kN
  • Weight: 481 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
150 mm
d2 -0.5 [mm]:
65 mm
Load capacity for static load max. [kN]:
28 kN
Article-No.:
22590.0856
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M12
  • d2 -0.5: 65 mm
  • l1: 150 mm
  • d3: 9 mm
  • l3: 48 mm
  • h1: ~ 26 mm
  • l2: 144.5 mm
  • h2: 12.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 28 kN
  • Weight: 510 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
100 mm
d2 -0.5 [mm]:
70 mm
Load capacity for static load max. [kN]:
36 kN
Article-No.:
22590.0868
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M16
  • d2 -0.5: 70 mm
  • l1: 100 mm
  • d3: 9 mm
  • l3: 54 mm
  • h1: ~ 32 mm
  • l2: 94 mm
  • h2: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 36 kN
  • Weight: 617 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
200 mm
d2 -0.5 [mm]:
70 mm
Load capacity for static load max. [kN]:
36 kN
Article-No.:
22590.0872
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M16
  • d2 -0.5: 70 mm
  • l1: 200 mm
  • d3: 9 mm
  • l3: 54 mm
  • h1: ~ 32 mm
  • l2: 194 mm
  • h2: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 36 kN
  • Weight: 905 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M20
l1 [mm]:
100 mm
d2 -0.5 [mm]:
80 mm
Load capacity for static load max. [kN]:
44 kN
Article-No.:
22590.0882
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M20
  • d2 -0.5: 80 mm
  • l1: 100 mm
  • d3: 9 mm
  • l3: 64 mm
  • h1: ~ 42 mm
  • l2: 92.5 mm
  • h2: 16.5 mm
  • WS: 30 mm
  • Load capacity for static load max.: 44 kN
  • Weight: 1125 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M20
l1 [mm]:
200 mm
d2 -0.5 [mm]:
80 mm
Load capacity for static load max. [kN]:
44 kN
Article-No.:
22590.0888
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M20
  • d2 -0.5: 80 mm
  • l1: 200 mm
  • d3: 9 mm
  • l3: 64 mm
  • h1: ~ 42 mm
  • l2: 192.5 mm
  • h2: 16.5 mm
  • WS: 30 mm
  • Load capacity for static load max.: 44 kN
  • Weight: 1408 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M24
l1 [mm]:
100 mm
d2 -0.5 [mm]:
100 mm
Load capacity for static load max. [kN]:
52 kN
Article-No.:
22590.0895
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M24
  • d2 -0.5: 100 mm
  • l1: 100 mm
  • d3: 11 mm
  • l3: 78 mm
  • h1: ~ 45 mm
  • l2: 91 mm
  • h2: 20.5 mm
  • WS: 36 mm
  • Load capacity for static load max.: 52 kN
  • Weight: 1906 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from stainless steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M24
l1 [mm]:
200 mm
d2 -0.5 [mm]:
100 mm
Load capacity for static load max. [kN]:
52 kN
Article-No.:
22590.0898
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from stainless steel – picture 2
  • d1: M24
  • d2 -0.5: 100 mm
  • l1: 200 mm
  • d3: 11 mm
  • l3: 78 mm
  • h1: ~ 45 mm
  • l2: 191 mm
  • h2: 20.5 mm
  • WS: 36 mm
  • Load capacity for static load max.: 52 kN
  • Weight: 2000 g
show article view
Mounting Pads

Material

Ball element

  • Stainless steel 1.4305

Pad

  • Stainless steel 1.4305

Ball element with bolt

  • Stainless steel 1.4305

Lock nut

  • Stainless Steel A2, ISO 4032
  • Stainless Steel A2, DIN 934

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22590. Mounting Pads – with fastening holes
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.