Mounting Pads protected against slipping

EH 22590.

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

The plastic cover on the mounting pad prevents slipping.

Your selection resulted in 57 hits

Version
picture
Material
d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M6
l1 [mm]:
-
Article-No.:
22590.1006
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M6
  • d2: 22.5 mm
  • h1: ~ 16.5 mm
  • h2: 6.4 mm
  • t: 5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 10 kN
  • Weight: 19 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M8
l1 [mm]:
-
Article-No.:
22590.1008
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M8
  • d2: 28 mm
  • h1: ~ 20.6 mm
  • h2: 8.3 mm
  • t: 7 mm
  • WS: 13 mm
  • Load capacity for static load max.: 18 kN
  • Weight: 40 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M10
l1 [mm]:
-
Article-No.:
22590.1010
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M10
  • d2: 36 mm
  • h1: ~ 26 mm
  • h2: 11 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 20 kN
  • Weight: 80 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M12
l1 [mm]:
-
Article-No.:
22590.1012
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M12
  • d2: 45 mm
  • h1: ~ 30.5 mm
  • h2: 13.2 mm
  • t: 11 mm
  • WS: 19 mm
  • Load capacity for static load max.: 35 kN
  • Weight: 126 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M16
l1 [mm]:
-
Article-No.:
22590.1016
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M16
  • d2: 56 mm
  • h1: ~ 37.5 mm
  • h2: 15.5 mm
  • t: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 45 kN
  • Weight: 241 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M20
l1 [mm]:
-
Article-No.:
22590.1020
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M20
  • d2: 67 mm
  • h1: ~ 49.5 mm
  • h2: 19.5 mm
  • t: 17 mm
  • WS: 30 mm
  • Load capacity for static load max.: 55 kN
  • Weight: 480 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M24
l1 [mm]:
-
Article-No.:
22590.1024
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M24
  • d2: 69 mm
  • h1: ~ 55 mm
  • h2: 24 mm
  • t: 19 mm
  • WS: 36 mm
  • Load capacity for static load max.: 65 kN
  • Weight: 554 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 [mm]:
-
Article-No.:
22590.1206
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M6
  • d2: 22.5 mm
  • h1: ~ 16.5 mm
  • h2: 6.4 mm
  • t: 5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 8 kN
  • Weight: 17 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M8
l1 [mm]:
-
Article-No.:
22590.1208
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M8
  • d2: 28 mm
  • h1: ~ 20.6 mm
  • h2: 8.3 mm
  • t: 7 mm
  • WS: 13 mm
  • Load capacity for static load max.: 14 kN
  • Weight: 36 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
-
Article-No.:
22590.1210
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M10
  • d2: 36 mm
  • h1: ~ 26 mm
  • h2: 11 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 16 kN
  • Weight: 74 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
-
Article-No.:
22590.1212
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M12
  • d2: 45 mm
  • h1: ~ 30.5 mm
  • h2: 13.2 mm
  • t: 11 mm
  • WS: 19 mm
  • Load capacity for static load max.: 28 kN
  • Weight: 123 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
-
Article-No.:
22590.1216
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M16
  • d2: 56 mm
  • h1: ~ 37.5 mm
  • h2: 15.5 mm
  • t: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 36 kN
  • Weight: 241 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M20
l1 [mm]:
-
Article-No.:
22590.1220
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M20
  • d2: 67 mm
  • h1: ~ 49.5 mm
  • h2: 19.5 mm
  • t: 17 mm
  • WS: 30 mm
  • Load capacity for static load max.: 44 kN
  • Weight: 500 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M24
l1 [mm]:
-
Article-No.:
22590.1224
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M24
  • d2: 69 mm
  • h1: ~ 55 mm
  • h2: 24 mm
  • t: 19 mm
  • WS: 36 mm
  • Load capacity for static load max.: 52 kN
  • Weight: 517 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M6
l1 [mm]:
-
Article-No.:
22590.1106
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M6
  • d2: 22.5 mm
  • h1: ~ 16.5 mm
  • h2: 6.4 mm
  • t: 5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 4 kN
  • Weight: 7.8 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M8
l1 [mm]:
-
Article-No.:
22590.1108
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M8
  • d2: 28 mm
  • h1: ~ 20.6 mm
  • h2: 8.3 mm
  • t: 7 mm
  • WS: 13 mm
  • Load capacity for static load max.: 7 kN
  • Weight: 17 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M10
l1 [mm]:
-
Article-No.:
22590.1110
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M10
  • d2: 36 mm
  • h1: ~ 26 mm
  • h2: 11 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 10 kN
  • Weight: 34 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M12
l1 [mm]:
-
Article-No.:
22590.1112
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M12
  • d2: 45 mm
  • h1: ~ 30.5 mm
  • h2: 13.2 mm
  • t: 11 mm
  • WS: 19 mm
  • Load capacity for static load max.: 18 kN
  • Weight: 57 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M16
l1 [mm]:
-
Article-No.:
22590.1116
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M16
  • d2: 56 mm
  • h1: ~ 37.5 mm
  • h2: 15.5 mm
  • t: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 20 kN
  • Weight: 96 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M20
l1 [mm]:
-
Article-No.:
22590.1120
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M20
  • d2: 67 mm
  • h1: ~ 49.5 mm
  • h2: 19.5 mm
  • t: 17 mm
  • WS: 30 mm
  • Load capacity for static load max.: 22 kN
  • Weight: 190 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M24
l1 [mm]:
-
Article-No.:
22590.1124
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M24
  • d2: 69 mm
  • h1: ~ 55 mm
  • h2: 24 mm
  • t: 19 mm
  • WS: 36 mm
  • Load capacity for static load max.: 25 kN
  • Weight: 240 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M6
l1 [mm]:
60 mm
Article-No.:
22590.1410
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M6
  • d2: 22.5 mm
  • l1: 60 mm
  • h1: ~ 16.5 mm
  • h2: 6.4 mm
  • l2: 57 mm
  • WS: 10 mm
  • Load capacity for static load max.: 10 kN
  • Weight: 32 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M8
l1 [mm]:
80 mm
Article-No.:
22590.1422
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M8
  • d2: 28 mm
  • l1: 80 mm
  • h1: ~ 20.6 mm
  • h2: 8.3 mm
  • l2: 76 mm
  • WS: 13 mm
  • Load capacity for static load max.: 18 kN
  • Weight: 69 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M10
l1 [mm]:
100 mm
Article-No.:
22590.1438
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M10
  • d2: 36 mm
  • l1: 100 mm
  • h1: ~ 26 mm
  • h2: 11 mm
  • l2: 95.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 20 kN
  • Weight: 139 g
show article view
Mounting Pads

Material

Ball element

  • Free cutting steel, induction-hardened, blackened.
  • Stainless steel 1.4305

Rubber cap

  • Rubber, black

Pad

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305
  • Thermoplastic POM, white

Ball element with bolt

  • Heat-treated steel, blackened
  • Stainless steel 1.4305

Lock nut

  • Steel, blackened, ISO 4032
  • Steel, blackened, DIN 934
  • Stainless Steel A2, ISO 4032
  • Stainless Steel A2, DIN 934

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22590. Mounting Pads – protected against slipping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.