Lateral Plungers with plastic spring and pin

EH 22150.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Your selection resulted in 42 hits

Material
Pin
d1 [mm]
d2 [mm]
Spring load F max.1) ~ [N]
Stroke s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
6 mm
d2 [mm]:
3 mm
Spring load F max.1) ~ [N]:
~ 10 N
Stroke s [mm]:
0.4 mm
Article-No.:
22150.0200 2)
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 6 mm
  • d2: 3 mm
  • Spring load F max.1): ~ 10 N
  • l1 -1: 7 mm
  • l2 ±0.5: 3.7 mm
  • Stroke s: 0.4 mm
  • Location hole D H8: 5.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 0.5 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
6 mm
d2 [mm]:
3 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
0.4 mm
Article-No.:
22150.0201 2)
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 6 mm
  • d2: 3 mm
  • Spring load F max.1): ~ 20 N
  • l1 -1: 7 mm
  • l2 ±0.5: 3.7 mm
  • Stroke s: 0.4 mm
  • Location hole D H8: 5.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 0.5 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
8 mm
d2 [mm]:
4 mm
Spring load F max.1) ~ [N]:
~ 15 N
Stroke s [mm]:
0.6 mm
Article-No.:
22150.0202
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 8 mm
  • d2: 4 mm
  • Spring load F max.1): ~ 15 N
  • l1 -1: 9 mm
  • l2 ±0.5: 5.2 mm
  • Stroke s: 0.6 mm
  • Location hole D H8: 7.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 1.2 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
8 mm
d2 [mm]:
4 mm
Spring load F max.1) ~ [N]:
~ 30 N
Stroke s [mm]:
0.6 mm
Article-No.:
22150.0203
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 8 mm
  • d2: 4 mm
  • Spring load F max.1): ~ 30 N
  • l1 -1: 9 mm
  • l2 ±0.5: 5.2 mm
  • Stroke s: 0.6 mm
  • Location hole D H8: 7.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 1.2 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 30 N
Stroke s [mm]:
0.8 mm
Article-No.:
22150.0204
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 30 N
  • l1 -1: 9 mm
  • l2 ±0.5: 7.3 mm
  • Stroke s: 0.8 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.1 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 60 N
Stroke s [mm]:
0.8 mm
Article-No.:
22150.0205
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 60 N
  • l1 -1: 9 mm
  • l2 ±0.5: 7.3 mm
  • Stroke s: 0.8 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.1 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 90 N
Stroke s [mm]:
0.8 mm
Article-No.:
22150.0206
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 90 N
  • l1 -1: 9 mm
  • l2 ±0.5: 7.3 mm
  • Stroke s: 0.8 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.1 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0207
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, light spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 20 N
  • l1 -1: 9 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 1 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.9 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 30 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0208
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 30 N
  • l1 -1: 9 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 1 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.9 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 60 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0209
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 60 N
  • l1 -1: 9 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 1 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.9 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
12 mm
d2 [mm]:
8 mm
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
1.2 mm
Article-No.:
22150.0211
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 12 mm
  • d2: 8 mm
  • Spring load F max.1): ~ 50 N
  • l1 -1: 13 mm
  • l2 ±0.5: 13.3 mm
  • Stroke s: 1.2 mm
  • Location hole D H8: 11.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 6.8 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
12 mm
d2 [mm]:
8 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
1.2 mm
Article-No.:
22150.0212
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 12 mm
  • d2: 8 mm
  • Spring load F max.1): ~ 100 N
  • l1 -1: 13 mm
  • l2 ±0.5: 13.3 mm
  • Stroke s: 1.2 mm
  • Location hole D H8: 11.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 6.8 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
16 mm
d2 [mm]:
10 mm
Spring load F max.1) ~ [N]:
~ 80 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.0213
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 16 mm
  • d2: 10 mm
  • Spring load F max.1): ~ 80 N
  • l1 -1: 16 mm
  • l2 ±0.5: 16.9 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 15.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 14 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
16 mm
d2 [mm]:
10 mm
Spring load F max.1) ~ [N]:
~ 160 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.0214
CAD
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, heavy spring load
  • d1: 16 mm
  • d2: 10 mm
  • Spring load F max.1): ~ 160 N
  • l1 -1: 16 mm
  • l2 ±0.5: 16.9 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 15.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 15 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
6 mm
d2 [mm]:
3 mm
Spring load F max.1) ~ [N]:
~ 10 N
Stroke s [mm]:
0.4 mm
Article-No.:
22150.0215 2)
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, light spring load
  • d1: 6 mm
  • d2: 3 mm
  • Spring load F max.1): ~ 10 N
  • l1 -1: 7 mm
  • l2 ±0.5: 3.7 mm
  • Stroke s: 0.4 mm
  • Location hole D H8: 5.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 0.5 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
6 mm
d2 [mm]:
3 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
0.4 mm
Article-No.:
22150.0216 2)
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, standard spring load
  • d1: 6 mm
  • d2: 3 mm
  • Spring load F max.1): ~ 20 N
  • l1 -1: 7 mm
  • l2 ±0.5: 3.7 mm
  • Stroke s: 0.4 mm
  • Location hole D H8: 5.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 0.5 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
8 mm
d2 [mm]:
4 mm
Spring load F max.1) ~ [N]:
~ 15 N
Stroke s [mm]:
0.6 mm
Article-No.:
22150.0217
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, light spring load
  • d1: 8 mm
  • d2: 4 mm
  • Spring load F max.1): ~ 15 N
  • l1 -1: 9 mm
  • l2 ±0.5: 5.2 mm
  • Stroke s: 0.6 mm
  • Location hole D H8: 7.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 1.2 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
8 mm
d2 [mm]:
4 mm
Spring load F max.1) ~ [N]:
~ 30 N
Stroke s [mm]:
0.6 mm
Article-No.:
22150.0218
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, standard spring load
  • d1: 8 mm
  • d2: 4 mm
  • Spring load F max.1): ~ 30 N
  • l1 -1: 9 mm
  • l2 ±0.5: 5.2 mm
  • Stroke s: 0.6 mm
  • Location hole D H8: 7.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 1.2 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 30 N
Stroke s [mm]:
0.8 mm
Article-No.:
22150.0219
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, light spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 30 N
  • l1 -1: 9 mm
  • l2 ±0.5: 7.3 mm
  • Stroke s: 0.8 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.1 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 60 N
Stroke s [mm]:
0.8 mm
Article-No.:
22150.0220
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, standard spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 60 N
  • l1 -1: 9 mm
  • l2 ±0.5: 7.3 mm
  • Stroke s: 0.8 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.1 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
10 mm
d2 [mm]:
5 mm
Spring load F max.1) ~ [N]:
~ 90 N
Stroke s [mm]:
0.8 mm
Article-No.:
22150.0221
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, heavy spring load
  • d1: 10 mm
  • d2: 5 mm
  • Spring load F max.1): ~ 90 N
  • l1 -1: 9 mm
  • l2 ±0.5: 7.3 mm
  • Stroke s: 0.8 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.1 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0222
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, light spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 20 N
  • l1 -1: 9 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 1 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.9 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 30 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0223
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, standard spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 30 N
  • l1 -1: 9 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 1 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.9 g
show article view
Lateral Plunger
Material:
plastic
Pin:
Stainless steel
d1 [mm]:
10 mm
d2 [mm]:
6 mm
Spring load F max.1) ~ [N]:
~ 60 N
Stroke s [mm]:
1 mm
Article-No.:
22150.0224
CAD
Documents
Lateral Plunger
  • Pin: Stainless steel/pin from stainless steel, heavy spring load
  • d1: 10 mm
  • d2: 6 mm
  • Spring load F max.1): ~ 60 N
  • l1 -1: 9 mm
  • l2 ±0.5: 10.3 mm
  • Stroke s: 1 mm
  • Location hole D H8: 9.9 mm
  • Operating temperature range max.: 100 °C
  • Weight: 2.9 g
show article view
Lateral Plunger

Material

Spring

  • plastic

Pin

  • Steel, case-hardened, blackened
  • Stainless steel
  • Thermoplastic POM, white
Product
Article-No.
Available
Product:
assembly tool
d1: 6 mm
Article-No.:
22150.0840
assembly tool
  • assembly tool
  • d1: 6 mm
  • Weight: 23 g
Product:
assembly tool
d1: 8 mm
Article-No.:
22150.0841
assembly tool
  • assembly tool
  • d1: 8 mm
  • Weight: 47 g
Product:
assembly tool
d1: 10 mm
Article-No.:
22150.0842
assembly tool
  • assembly tool
  • d1: 10 mm
  • Weight: 46 g
Product:
assembly tool
d1: 12 mm
Article-No.:
22150.0843
assembly tool
  • assembly tool
  • d1: 12 mm
  • Weight: 96 g
Product:
assembly tool
d1: 16 mm
Article-No.:
22150.0844
assembly tool
  • assembly tool
  • d1: 16 mm
  • Weight: 145 g

Characteristic

Version light spring load = blue spring

Version standard spring load = red spring

Version heavy spring load = green spring

Assembly

It is recommended to moisten the body.

Installation by pressing in.

Formula for calculating the center distance for the mounting hole:

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = coordinate dimension,

s = stroke,

z = stop diameter

Calculation dimension x:

y greater than or equal to l2 - d2/2,

then x = d2/2 - s

or

y smaller than l2 - d2/2,

then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]

Title
Category
Type
Direct download
Download basket
Datasheet EH 22150. Lateral Plungers – with plastic spring and pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.