EH 22400.
This design with holes on the front face (picture 2) is suitable for applications which require installation flush to the surface.
Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400.
Optimised centering due to precise collar (e.g. quick mounting of plates and components).
All versions are corrosion and abrasion resistant.
Your selection resulted in 11 hits
More details
This design with holes on the front face (picture 2) can be installed via a cranked pin face wrench or alternatively via a pin faced socket wrench.
Ensure safe tolerances and consistent function. Easily incorporable into different materials. Can be used in thin-walled pieces. Application from both sides.