Ball Casters

Ball Casters (transport rollers, conveyor rollers)

Ball casters, also known as ball transfer units, are low-maintenance conveying elements with running balls, which are used in systems and devices in transport and conveyor technology. Ball casters llow easy movement of the conveyed goods in all directions. Bal casters are often also installed in roller conveyors. They can be used in a wide range of industrial sectors for many applications, including conveying, supplying, moving, rotating and steering a load.

The extensive product range includes various versions from stock:

  • Ball casters with sheet steel housing
  • Ball casters with mounting elements
  • Ball casters, plastic – especially suitable for components with sensitive surfaces
  • Ball casters, screwable, plain bearing – for higher loads
  • Ball casters, plain bearing – for higher loads

As accessories we offer:

  • Tolerance rings