Shaft Clamps

EH 23341.

Shaft clamps are used to clamp round workpieces, e.g. shafts, axels, tubes or rods voth axially and radially.

Your selection resulted in 14 hits

Material
d1 h11 [mm]
d2 [mm]
l1 max. [mm]
Tightening torque max. [Nm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
d1 h11 [mm]:
8 mm
d2 [mm]:
M4
l1 max. [mm]:
27 mm
Tightening torque max. [Nm]:
2.9 Nm
Article-No.:
23341.0008
CAD
Documents
Shaft Clamps
  • Steel
  • d1 h11: 8 mm
  • d2: M4
  • d3: M2,5 mm
  • l1 max.: 27 mm
  • l2: 8 mm
  • l3: 4 mm
  • WS: 3 mm
  • Tightening torque max.: 2.9 Nm
  • Location hole Hub bore D1 H7: 8 mm
  • Location hole Shaft diameter D2: 6 mm – 10 mm
  • Location hole L1 +0.2: 2.8 mm
  • Weight: 8 g
show article view
Shaft Clamps
Material:
Steel
d1 h11 [mm]:
10 mm
d2 [mm]:
M5
l1 max. [mm]:
33 mm
Tightening torque max. [Nm]:
6 Nm
Article-No.:
23341.0010
CAD
Documents
Shaft Clamps
  • Steel
  • d1 h11: 10 mm
  • d2: M5
  • d3: M3
  • l1 max.: 33 mm
  • l2: 10 mm
  • l3: 5 mm
  • WS: 4 mm
  • Tightening torque max.: 6 Nm
  • Location hole Hub bore D1 H7: 10 mm
  • Location hole Shaft diameter D2: 10 mm – 15 mm
  • Location hole L1 +0.2: 3.3 mm
  • Weight: 12 g
show article view
Shaft Clamps
Material:
Steel
d1 h11 [mm]:
12 mm
d2 [mm]:
M6
l1 max. [mm]:
39 mm
Tightening torque max. [Nm]:
10 Nm
Article-No.:
23341.0012
CAD
Documents
Shaft Clamps
  • Steel
  • d1 h11: 12 mm
  • d2: M6
  • d3: M4
  • l1 max.: 39 mm
  • l2: 12 mm
  • l3: 6 mm
  • WS: 5 mm
  • Tightening torque max.: 10 Nm
  • Location hole Hub bore D1 H7: 12 mm
  • Location hole Shaft diameter D2: 15 mm – 20 mm
  • Location hole L1 +0.2: 3.5 mm
  • Weight: 21 g
show article view
Shaft Clamps
Material:
Steel
d1 h11 [mm]:
16 mm
d2 [mm]:
M8
l1 max. [mm]:
46 mm
Tightening torque max. [Nm]:
25 Nm
Article-No.:
23341.0016
CAD
Documents
Shaft Clamps
  • Steel
  • d1 h11: 16 mm
  • d2: M8
  • d3: M5
  • l1 max.: 46 mm
  • l2: 16 mm
  • l3: 8 mm
  • WS: 6 mm
  • Tightening torque max.: 25 Nm
  • Location hole Hub bore D1 H7: 16 mm
  • Location hole Shaft diameter D2: 20 mm – 30 mm
  • Location hole L1 +0.2: 4 mm
  • Weight: 52 g
show article view
Shaft Clamps
Material:
Steel
d1 h11 [mm]:
20 mm
d2 [mm]:
M10
l1 max. [mm]:
53 mm
Tightening torque max. [Nm]:
46 Nm
Article-No.:
23341.0020
CAD
Documents
Shaft Clamps
  • Steel
  • d1 h11: 20 mm
  • d2: M10
  • d3: M6
  • l1 max.: 53 mm
  • l2: 20 mm
  • l3: 10 mm
  • WS: 8 mm
  • Tightening torque max.: 46 Nm
  • Location hole Hub bore D1 H7: 20 mm
  • Location hole Shaft diameter D2: 30 mm – 40 mm
  • Location hole L1 +0.2: 4.8 mm
  • Weight: 98 g
show article view
Shaft Clamps
Material:
Steel
d1 h11 [mm]:
25 mm
d2 [mm]:
M12
l1 max. [mm]:
70 mm
Tightening torque max. [Nm]:
82 Nm
Article-No.:
23341.0025
CAD
Documents
Shaft Clamps
  • Steel
  • d1 h11: 25 mm
  • d2: M12
  • d3: M8
  • l1 max.: 70 mm
  • l2: 25 mm
  • l3: 12 mm
  • WS: 10 mm
  • Tightening torque max.: 82 Nm
  • Location hole Hub bore D1 H7: 25 mm
  • Location hole Shaft diameter D2: 40 mm – 60 mm
  • Location hole L1 +0.2: 5.6 mm
  • Weight: 183 g
show article view
Shaft Clamps
Material:
Steel
d1 h11 [mm]:
30 mm
d2 [mm]:
M16
l1 max. [mm]:
81 mm
Tightening torque max. [Nm]:
206 Nm
Article-No.:
23341.0030
CAD
Documents
Shaft Clamps
  • Steel
  • d1 h11: 30 mm
  • d2: M16
  • d3: M10
  • l1 max.: 81 mm
  • l2: 30 mm
  • l3: 16 mm
  • WS: 14 mm
  • Tightening torque max.: 206 Nm
  • Location hole Hub bore D1 H7: 30 mm
  • Location hole Shaft diameter D2: 60 mm – 125 mm
  • Location hole L1 +0.2: 7.9 mm
  • Weight: 344 g
show article view
Shaft Clamps
Material:
Stainless steel
d1 h11 [mm]:
8 mm
d2 [mm]:
M4
l1 max. [mm]:
27 mm
Tightening torque max. [Nm]:
2.9 Nm
Article-No.:
23341.0508
CAD
Documents
Shaft Clamps
  • Stainless steel
  • d1 h11: 8 mm
  • d2: M4
  • d3: M2,5 mm
  • l1 max.: 27 mm
  • l2: 8 mm
  • l3: 4 mm
  • WS: 3 mm
  • Tightening torque max.: 2.9 Nm
  • Location hole Hub bore D1 H7: 8 mm
  • Location hole Shaft diameter D2: 6 mm – 10 mm
  • Location hole L1 +0.2: 2.8 mm
  • Weight: 8 g
show article view
Shaft Clamps
Material:
Stainless steel
d1 h11 [mm]:
10 mm
d2 [mm]:
M5
l1 max. [mm]:
33 mm
Tightening torque max. [Nm]:
6 Nm
Article-No.:
23341.0510
CAD
Documents
Shaft Clamps
  • Stainless steel
  • d1 h11: 10 mm
  • d2: M5
  • d3: M3
  • l1 max.: 33 mm
  • l2: 10 mm
  • l3: 5 mm
  • WS: 4 mm
  • Tightening torque max.: 6 Nm
  • Location hole Hub bore D1 H7: 10 mm
  • Location hole Shaft diameter D2: 10 mm – 15 mm
  • Location hole L1 +0.2: 3.3 mm
  • Weight: 12 g
show article view
Shaft Clamps
Material:
Stainless steel
d1 h11 [mm]:
12 mm
d2 [mm]:
M6
l1 max. [mm]:
39 mm
Tightening torque max. [Nm]:
10 Nm
Article-No.:
23341.0512
CAD
Documents
Shaft Clamps
  • Stainless steel
  • d1 h11: 12 mm
  • d2: M6
  • d3: M4
  • l1 max.: 39 mm
  • l2: 12 mm
  • l3: 6 mm
  • WS: 5 mm
  • Tightening torque max.: 10 Nm
  • Location hole Hub bore D1 H7: 12 mm
  • Location hole Shaft diameter D2: 15 mm – 20 mm
  • Location hole L1 +0.2: 3.5 mm
  • Weight: 21 g
show article view
Shaft Clamps
Material:
Stainless steel
d1 h11 [mm]:
16 mm
d2 [mm]:
M8
l1 max. [mm]:
46 mm
Tightening torque max. [Nm]:
25 Nm
Article-No.:
23341.0516
CAD
Documents
Shaft Clamps
  • Stainless steel
  • d1 h11: 16 mm
  • d2: M8
  • d3: M5
  • l1 max.: 46 mm
  • l2: 16 mm
  • l3: 8 mm
  • WS: 6 mm
  • Tightening torque max.: 25 Nm
  • Location hole Hub bore D1 H7: 16 mm
  • Location hole Shaft diameter D2: 20 mm – 30 mm
  • Location hole L1 +0.2: 4 mm
  • Weight: 52 g
show article view
Shaft Clamps
Material:
Stainless steel
d1 h11 [mm]:
20 mm
d2 [mm]:
M10
l1 max. [mm]:
53 mm
Tightening torque max. [Nm]:
46 Nm
Article-No.:
23341.0520
CAD
Documents
Shaft Clamps
  • Stainless steel
  • d1 h11: 20 mm
  • d2: M10
  • d3: M6
  • l1 max.: 53 mm
  • l2: 20 mm
  • l3: 10 mm
  • WS: 8 mm
  • Tightening torque max.: 46 Nm
  • Location hole Hub bore D1 H7: 20 mm
  • Location hole Shaft diameter D2: 30 mm – 40 mm
  • Location hole L1 +0.2: 4.8 mm
  • Weight: 98 g
show article view
Shaft Clamps
Material:
Stainless steel
d1 h11 [mm]:
25 mm
d2 [mm]:
M12
l1 max. [mm]:
70 mm
Tightening torque max. [Nm]:
82 Nm
Article-No.:
23341.0525
CAD
Documents
Shaft Clamps
  • Stainless steel
  • d1 h11: 25 mm
  • d2: M12
  • d3: M8
  • l1 max.: 70 mm
  • l2: 25 mm
  • l3: 12 mm
  • WS: 10 mm
  • Tightening torque max.: 82 Nm
  • Location hole Hub bore D1 H7: 25 mm
  • Location hole Shaft diameter D2: 40 mm – 60 mm
  • Location hole L1 +0.2: 5.6 mm
  • Weight: 183 g
show article view
Shaft Clamps
Material:
Stainless steel
d1 h11 [mm]:
30 mm
d2 [mm]:
M16
l1 max. [mm]:
81 mm
Tightening torque max. [Nm]:
206 Nm
Article-No.:
23341.0530
CAD
Documents
Shaft Clamps
  • Stainless steel
  • d1 h11: 30 mm
  • d2: M16
  • d3: M10
  • l1 max.: 81 mm
  • l2: 30 mm
  • l3: 16 mm
  • WS: 14 mm
  • Tightening torque max.: 206 Nm
  • Location hole Hub bore D1 H7: 30 mm
  • Location hole Shaft diameter D2: 60 mm – 125 mm
  • Location hole L1 +0.2: 7.9 mm
  • Weight: 344 g
show article view
Shaft Clamps

Material

Body

  • Steel, blackened
  • Stainless steel 1.4305

Spring

  • Stainless steel

Clamping screw

  • Steel, zinc-plated
  • Stainless Steel

Notes

The thread d3 serves to hold the assembly tool (optional).

Product
Article-No.
Available
Product:
special hexagon key
WS: 3 mm
d: M2,5 mm
Article-No.:
23341.1008
assembly tool
  • special hexagon key
  • WS: 3 mm
  • d: M2,5 mm
  • Weight: 5 g
Product:
special hexagon key
WS: 4 mm
d: M3 mm
Article-No.:
23341.1010
assembly tool
  • special hexagon key
  • WS: 4 mm
  • d: M3
  • Weight: 9 g
Product:
special hexagon key
WS: 5 mm
d: M4 mm
Article-No.:
23341.1012
assembly tool
  • special hexagon key
  • WS: 5 mm
  • d: M4
  • Weight: 17 g
Product:
special hexagon key
WS: 6 mm
d: M5 mm
Article-No.:
23341.1016
assembly tool
  • special hexagon key
  • WS: 6 mm
  • d: M5
  • Weight: 28 g
Product:
special hexagon key
WS: 8 mm
d: M6 mm
Article-No.:
23341.1020
assembly tool
  • special hexagon key
  • WS: 8 mm
  • d: M6
  • Weight: 57 g
Product:
special hexagon key
WS: 10 mm
d: M8 mm
Article-No.:
23341.1025
assembly tool
  • special hexagon key
  • WS: 10 mm
  • d: M8
  • Weight: 95 g
Product:
special hexagon key
WS: 14 mm
d: M10 mm
Article-No.:
23341.1030
assembly tool
  • special hexagon key
  • WS: 14 mm
  • d: M10
  • Weight: 250 g

Assembly

  1. Expand the clamping jaws to the diameter of the shaft to be clamped.
  2. Insert shaft clamp into hole using the  assembly tool.
  3. Insert and position the shaft.
  4. Clamp using cylinder screw WS (observe tightening torque).
Title
Category
Type
Direct download
Download basket
Datasheet EH 23341. Shaft Clamps
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.