Precision Slot Nuts

Precision slot nuts (slot tenons)

Precision slot nuts are ground slot nuts. Due to the narrow tolerances they are ideal for very precise clamping. A precision slot nut is used for a fast and precise adjustment of fixtures and workholding systems on machine tables (with T-slots).

The wide product range includes various versions from stock:

  • Drive blocks DIN 2079
  • Fixed slot tenons
  • Fixed slot tenons with cylindrical fastening
  • Centering pins
  • Centering pins, stepped
  • Loose slot tenons DIN 6323
  • Low slot tenons

Special designs can also be designed and manufactured for special applications.