Straight Clamps long

EH 23700.

Your selection resulted in 2 hits

b1 [mm]
l1 [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
b1 [mm]:
12.5 mm
l1 [mm]:
156 mm
d1 [mm]:
M12
Article-No.:
23700.0042
CAD
Documents
Straight Clamps
  • b1: 12.5 mm
  • l1: 156 mm
  • a: 20 mm
  • b2: 35 mm
  • d1: M12
  • l2: 30 mm
  • l3: 20 mm
  • l4: 106 mm
  • l5: 12 mm
  • d2: 18 mm
  • Weight: 601 g
show article view
Straight Clamps
b1 [mm]:
17 mm
l1 [mm]:
196 mm
d1 [mm]:
M16
Article-No.:
23700.0046
CAD
Documents
Straight Clamps
  • b1: 17 mm
  • l1: 196 mm
  • a: 30 mm
  • b2: 45.5 mm
  • d1: M16
  • l2: 35 mm
  • l3: 22 mm
  • l4: 136 mm
  • l5: 16 mm
  • d2: 24 mm
  • Weight: 1430 g
show article view
Straight Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23700. Straight Clamps – long
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Clamping Element Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.