We use cookies to optimize our Web presence for you. If you wish to continue using this website, agree to the use of cookies. You can find further information in our data privacy declaration.
You can view product videos for some of the selected products here.
Lifting Pins are heavy-duty lifting elements for quick and easy use.
The video shows, using the example of the V70 T Slot System, how quickly and easily modular jigs can be set up.
Centring clamping elements are mechanical clamping elements for centering and clamping of components with a receiving bore - through bore or blind hole. With these bore clamps, components can be force-fit centered and pulled down onto the support points.
Join us on a journey through a world full of standard parts and you will be surprised, where our decades of experience meet you everywhere.
A pit stop with the SIMPLEX lasts at most 60 seconds.
Floating clamps are mechanical clamping elements to clamp and support overdetermined or additional clamping points.
Ball lock pins are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Landscape gardener Michael Guyens demonstrates the use of his Halder soft-face mallet range.
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
Mr. Neubrand explains the Multi-Vice MS 125.
Self-Aligning Pads are used for supporting and clamping. They are suitable as stop, support, and plunger and for installation in clamping elements.
Mechanic Stefan Frey demonstrates the use of his Halder soft-face mallet range.
The positioning clamping pin allows fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems etc.
We are sorry, but we cannot translate our Website in all languages of the world. So we create an international english translation for you.