Product Videos

You can view product videos for some of the selected products here.

Kugeltragbolzen

Halder Lifting Pins / Threaded Lifting Pins

26/07/2019

Lifting Pins are heavy-duty lifting elements for quick and easy use.

modulare Vorrichtungsbau

Modular Fixture Systems - fast and flexible installation

12/03/2019

The video shows, using the example of the V70 T Slot System, how quickly and easily modular jigs can be set up.

Zentrierspannelemente

Centering clamping elements - centric clamping with high precision

12/12/2018

Centring clamping elements are mechanical clamping elements for centering and clamping of components with a receiving bore - through bore or blind hole. With these bore clamps, components can be force-fit centered and pulled down onto the support points.

Halder Inside

Halder Inside - invisible, but indispensable

01/10/2018

Join us on a journey through a world full of standard parts and you will be surprised, where our decades of experience meet you everywhere.

Simplex Prinzip

SIMPLEX soft-face mallet principle

11/09/2018

A pit stop with the SIMPLEX lasts at most 60 seconds.

Schwimmspanner

Halder Floating clamps - overdetermined never again

17/08/2018

Floating clamps are mechanical clamping elements to clamp and support overdetermined or additional clamping points.

Kugelsperrbolzen

Ball lock pin

11/10/2017

Ball lock pins are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Halder Soft-Face Mallets Application - Landscape Gardening

Halder Soft-Face Mallets Application - Landscape Gardening

02/05/2017

Landscape gardener Michael Guyens demonstrates the use of his Halder soft-face mallet range.

Federndes Druckstück mit Abrollfunktion - im Artikel

Spring Plungers with moveable ball

23/04/2017

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

MS 125

Product Clip - Multi-Vice MS 125

30/03/2017

Mr. Neubrand explains the Multi-Vice MS 125.

Pendelauflagen mit selbsttätiger Rückstellung

Self-Aligning Pads with self-resetting mechanism – EH 22731. / EH 22741.

05/03/2017

Self-Aligning Pads are used for supporting and clamping. They are suitable as stop, support, and plunger and for installation in clamping elements.

Soft-face mallets application - automotive

Soft-Face Mallets Application - Automotive

06/02/2017

Mechanic Stefan Frey demonstrates the use of his Halder soft-face mallet range.

Positionier-Spannbolzen

Positioning Clamping Pins - EH 23111.

05/10/2016

The positioning clamping pin allows fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems etc.