Clamping Parts Overview

Spannmittel

The clamping parts overview shows our complete stock program of clamping devices.

        Articlegroup  
           
           

Grub Screws

  Can be used for pressing on and clamping. Can be combined with thrust pads.   EH 22540. Grub Screws with thrust point
    EH 22570. Grub Screws ball-headed
           
           

Seating Pins

  To be used as seat, stop and thrust pad.   EH 22680. Seating Pins, ribbed or pointed
    Seating Pins, pin-shaped
    EH 22690. Pins
    Seating Pins, adjustable
    Types with plastic contact surface. Can be used as protective supports, stops and thrust pads for sensitive, high-quality surfaces.   EH 22691. Seating Pins, with plastic contact surface
           
           

Retrieval Systems

  For querying the workpiece position - pneumatic or digital.
The signal of the polling unit (EH 22810.) can be transmitted both via a hard-wired connection or via radio signal.
  EH 22800. Monitoring Units for Positioning Sensors, pneumatic
      EH 22810. Polling Units, with sensor
           
           
           

Ball-Ended Thrust Screws

  For clamping and supporting of surfaces that are not exactly parallel.   EH 22700. Ball-Ended Thrust Screws, headed, ball protected against rotating
     
    Ball-Ended Thrust Screws, headless, ball protected against rotating
       
    EH 22710. Ball-Ended Thrust Screws, headed, round ball
     
    Ball-Ended Thrust Screws, headed, flat-faced ball
       
    EH 22720. Ball-Ended Thrust Screws, headless, round ball
     
    Ball-Ended Thrust Screws, headless, flat-faced-ball
     
    Ball-Ended Thrust Screws, headless, with fine-pitch thread
     
    Ball-Ended Thrust Screws, headless, short
     
    Ball-Ended Thrust Screws, headless, round ball and hexalobular socket
     
    Ball-Ended Thrust Screws, headless, flat-faced ball and  hexalobular socket
           
           

Self-Aligning Pads

  As seat, thrust pad, for installation in clamping elements and for compensation of mold slopes. Adjustable.   EH 22730. Self-Aligning Pads
     
    Self-Aligning Pads with hard metal ball, ribbed
       
    EH 22740. Self-Aligning Pads, adjustable
         
         
  Self-resetting design to zero position.   EH 22731. Self-Aligning Pads, self-resetting
     
    Self-Aligning Pads with hard metall ball, ribbed and self-resetting
       
    EH 22741. Self-Aligning Pads, adjustable, with self-resetting
           
           

Thrust Screws

  Can be used for gentle clamping / pressing of thread spindles, axes, shafts and surface treated parts.   EH 22760. Thrust Screws with brass pin
    Thrust Screws with plastic pin
           
           

Nuts for T-slots

  As connecting element in the machine table.   EH 23010. Nuts for T-slots, DIN 508
    Nuts for T-slots, DIN 508, with antislipping device
    EH 23020. Nuts for T-slots, extended
    Nuts for T-slots, rhombus
           
           

Clamping Screws

  Can be used as clamping screws. 
Various designs and sizes.
  EH 23030. T-Bolts, DIN 787
    EH 23040. Studs for T-Nuts, DIN 6379
    Studs for T-Nuts, b1 long, DIN 6379
    Studs for T-nuts, with internal hexagon, similar to DIN 6379
           
           

Spherical Washers / Conical Seats

  Connecting- and height adjusting elements for compensation at different angles.   EH 23050. Spherical Washers / Conical Seats, DIN 6319
    EH 23050. Compact Spherical Washers / Conical Seats, similar to DIN 6319
           
           

Shaft / Plain Washers

  Washers and precisely ground version to extend the clamping and support height.    EH 23060. Shaft / Plain Washers, DIN 6340, heat-treated
     
    Washers, precision design
       
    EH 23061. Shaft / Plain Washers
       
    EH 1007. Shaft / Plain Washers
       
    EH 1107. Shaft / Plain Washers
       
    EH 1108. Shaft / Plain Washers
       
    EH 1617. Shaft / Plain Washers
           
           

Clamping Nuts

  Special collar nuts, e. g. with conical seat.   EH 23070. Fixture Nuts, DIN 6330 (height 1,5 d)
       
    EH 23080. Collar Nuts, DIN 6331 (height 1,5 d)
     
    Collar Nuts with conical seat
       
    EH 23090. Extension Nuts (height 3 d)
           
           

Clamps

  Various designs and sizes for clamping workpieces.   EH 23140. Clamps, DIN 6314, flat
       
    EH 23150. Clamps, DIN 6315 B, forked
       
    EH 23160. Clamps, DIN 6316, with goose-neck
       
    EH 23160. Clamps, stepped
       
    EH 23170. Clamp with nose, closed
       
    EH 23180. Clamps with flat-faced ball, similar to DIN 6314
       
    EH 23180. Clamps with nose
       
    EH 23190. Clamps with soft face, similar to DIN 6314
       
    EH 23200. Supporting Elements for clamps
           
           

Straight Clamps, slotted

  Clamps with two different flat noses as well as stepless adjustment of the clamping height as well.   EH 23185. Clamps, slotted with adjustable counter piece 
     
    Clamps, slotted with adjustable counter piece with T-Bolt
     
    Clamps, slotted with adjustable counter piece with stud
     
    Clamps, slotted with adjustable counter piece with stud with internal hexagon
     
    Support Extension for straight clamps, slotted with adjustable counter piece
           
           

Clamping Element Systems

  Clamps with integrated support and threaded spindle
as well as various adapters.
  EH 23700. Clamping Element System
     
    Straight Clamps, short
     
    Straight Clamps, long
     
    Intermediate Elements
     
    Intermediate Elements with support
     
    Base Elements
     
    Base Elements, swivelling
     
    Base Elements, low
     
    Base Elements for location hole
           
           

Down-Hold Clamps

  Horizontal clamping elements with pull-down effect.    EH 23210. Down-Hold Clamps with cranked clamping lever
     
    Down-Hold Clamps without clamping lever
     
    Down-Hold Clamps without clamping lever, with support
     
    Holding Plates for down-hold clamps
       
    EH 23211. Sub-Part Clamps
           
           

Push Plungers

  Elements for easy and safe positioning of workpieces at stop and support points prior to clamping.   EH 23230. Push Plungers with pin, protected against rotating
    EH 23230. Locating Clamps
           
           

Clamping Vices

  Solid compact clamping module with a horizontally acting clamping force and a robust mechanical spindle.   EH 23231. Clamping Vices
     
    Standard Jaws for vices
     
    Interchangeable Jaws for vices, with pull-down effect
       
    EH 1137. Clamping Vices moveable jaw
       
    EH 1137. Clamping Vices fixed jaw
       
    EH 1138. Clamping Vices, replacement jaw, soft
       
    EH 1138. Clamping Vices, replacement jaw, ribbed/flat
           
           

Taper Clamping Units

  Double-sided clamping element with small installation space and high clamping force.   EH 23250. Taper Clamping Units
    EH 23251. Double Edge Clamps
    Double Edge Clamps, machinable chucks
           
           

Clamps / Clamping Claws

  Clamping devices for low mounting height with a high clamping force.   EH 23290. Pitbull® Clamps
    Clamping Claws
           
           

Bedding Supports

  For clamping and supporting additional clamping points.   EH 23220. Bedding Supports
           
           

Support Elements

  For clamping and supporting additional clamping points.   EH 23220. Supporting Elements
           
           

Floating Clamps

Schwimmspanner

  For clamping and supporting additional clamping points.
Different versions with separate or combined clamping and locking. 
  EH 23320. Floating Clamps, compact construction, with combinded clamping and locking, M12
     
    Floating Clamps, compact construction, with separate clamping and locking, M12
     
    Floating Clamps, with combinded clamping and locking, M12
     
    Floating Clamps, with separate clamping and locking, M12
     
    Standard Clamping Jaws for floating clamp M12
     
    Clamping Jaws for floating clamp M12
     
    Floating Clamps, with combined clamping and locking, M 6
     
    Clamping Jaws for floating clamp M16
           
           

Eccentric Clamps

  Clamping device for fast clamping of workpieces by means
of eccentrics.
  EH 23260. Clamping Devices "actima"
       
    EH 23270. Eccentric Clamping Clamps
     
    Eccentric Clamping Washers
       
    EH 23271. Eccentric Clamps
       
    EH 23380. Double Eccentric Levers
       
    EH 23390. Eccentric Levers with fulcrum pin
     
    Eccentric Quick Clamps with female thread
     
    Eccentric Quick Clamps with screw
       
    EH 23400. Fulcrum Pins
       
    EH 23410. Eccentric Clamps
     
    Eccentric Clamping Modules with shaft location
           
           

Down-Thrust Clamps

  Universal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.   EH 23310. Down-Thrust Clamps, swivelling, size 25
     
    Down-Thrust Clamps, swivelling, low construction, size 44
     
    Down-Thrust Clamps, swivelling, size 40
     
    Down-Thrust Clamps, swivelling, size 60
     
    Down-Thrust Clamps, swivelling, size 82,5
     
    Down-Thrust Clamps, moveable, size 40
     
    Positioning Rings
       
    EH 23370. Clamping Elements
           
           

Height Adjusting Cylinders

Höhenzylinder

  Universal adapter for increasing the clamping / support height (height grinded) - also suitable for down-thrust clamps.   EH 23310. Height Adjusting Cylinders
           
           

Toggle Clamps

  Quick Action Toggle Clamp for holding and clamping workpieces.   EH 23330. Vertical Toggle Clamps with horizontal base
    Horizontal Toggle Clamps with horizontal base
    Toggle Clamps Push-Pull Type with angle base
    Toggle Clamps Push-Pull Type with fastening thread
    Toggle Clamps Hook Type with horizontal base
           
           

Compact Clamps

  Universally applicable clamping unit. Extension of the clamping height possible via adapter.   EH 23690. Compact Clamps
    Height Adaptors for compact clamp
           
           

Centering Clamping Elements

  Diverse clamping devices for clamping and centering of workpieces with internal bore.   EH 23340. Centering Clamping Elements with clamping segments
     
    Centering Clamping Elements with clamping balls
     
    Centering Clamping Element with clamping segments, operating from the bottom
     
    Centering Clamping Elements with clamping balls, operating from the bottom
     
    Centering Clamping Mandrels
     
    Centering Clamping Mandrels with lateral handling
           
           

Clamping Bars

  Bars for mounting support points, clamping elements or similar parts.   EH 1013. Clamping Bars
    EH 1113. Clamping Bars
    EH 1513. Clamping Bars
    EH 1613. Clamping Bars
           
           

Support Clamping Bars

  Bars for mounting support points, clamping elements or similar parts.   EH 1114. Support Clamping Bars
    EH 1047. Support Clamping Bars
    EH 1147. Support Clamping Bars
    EH 1550. Supporting Bars
    EH 1650. Supporting Bars
           
           

Supporting Plates

Auflageplatten

  Plates for mounting support points, clamping elements or similar parts.   EH 23210. Supporting Plates
    EH 1047. Supporting Plates
    EH 1147. Supporting Plates
    EH 1547. Supporting Plates
    EH 1647. Supporting Plates
           
           

Stops

  Use as a stop in combination with a grub screw or seating pins.   EH 23281. Stops
    EH 1014. Stops
    EH 1114. Stops
    EH 1614. Stops
           
           

Positioning-Clamping Pins

Positionierspannbolzen

  Quick-change system for quick fastening/positioning and changing of plates/fixture systems.   EH 23111. Positioning Clamping Pins
     
    Manual Handles for positioning clamping pins
     
    Bushings for positioning clamping pins
     
    Locating Bushings for positioning clamping pins, for press fit
     
    Locating Bushings for positioning clamping pins, for screw fit
           
           

You haven't found the right product? For some clamping devices we can also supply special designs with other dimensions on request. We will be delighted to assist you with your clamping problems.

Even more products and solutions for workholding systems