The quick-change system for reduced set-up times.
Coupling elements for the simultaneous clamping and centering of fixture elements, designed as quick-change systems for reduced set-up times.
Aside from the highest flexibility offered by our zero-point clamping systems - whether actuated hydraulically, as an installation version with integrated lifting of the fixtures or sporting a modular design, this technology ensures an outstanding level of product reliability, long-lasting accuracy and a reference point that will remain clean thanks to the bottom-to-top design of the base element and the connecting ring integrated at the fixture.
Features:
The range of zero-point clamping systems included in our workholding systems selection encompasses such product groups as connecting elements, connecting rings, base plates, supporting plates, coverings and pressure amplifiers. These system parts are available from stock.
The selection is divided into the categories of
We also make the CAD data associated with all of our system parts available for download in various formats.
We are sorry, but we cannot translate our Website in all languages of the world. So we create an international english translation for you.