Product filter
Your selection resulted in 8 hits
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
System: V40
d1 : M8
l: 36.6 mm
l1 : 25 mm
d2 : 5.8 mm
e: 14.5 mm
Ball diameter: 8.5 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 25 Nm
Weight: 20 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
System: V70
d1 : M10
l: 45.7 mm
l1 : 30 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 46 Nm
Weight: 44 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
15 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
System: V70/L12
d1 : M12
l: 50.7 mm
l1 : 35 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 15 kN
Tightening torque max.: 82 Nm
Weight: 56 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
System: V70/L16
d1 : M16
l: 60.7 mm
l1 : 40 mm
d2 : 10.5 mm
e: 27 mm
Ball diameter: 16 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 206 Nm
Weight: 128 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
System: V40
d1 : M8
l: 36.6 mm
l1 : 25 mm
d2 : 5.8 mm
e: 14.5 mm
Ball diameter: 8.5 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 25 Nm
Weight: 20 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
System: V70
d1 : M10
l: 45.7 mm
l1 : 30 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 46 Nm
Weight: 44 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
15 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
System: V70/L12
d1 : M12
l: 50.7 mm
l1 : 35 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 15 kN
Tightening torque max.: 82 Nm
Weight: 56 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
System: V70/L16
d1 : M16
l: 60.7 mm
l1 : 40 mm
d2 : 10.5 mm
e: 27 mm
Ball diameter: 16 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 206 Nm
Weight: 128 g
show article view
Material
Spring element
Ball
Ball-bearing steel, hardened, bright
Body
Heat-treated steel, tempered, phosphated
Nut
Steel, blackened (ISO 4035)
Notes
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Special types on request.
Datasheet EH 22741. Self-Aligning Pads – adjustable, self-resetting
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.