Down-Hold Clamps without clamping lever

EH 23210.

By tightening the ball-ended thrust screw the workpiece is simultaneously pressed towards the stops and fixture plate. The favourable leverage enables high horizontal clamping forces. When using T-Nuts EH 23010. / EH 23020. (DIN 508) they can also be applied to other slot sizes.

Your selection resulted in 6 hits

Version
picture
T-slot size [mm]
d1 [mm]
b [mm]
l1 [mm]
s [mm]
Clamping force horizontal max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with flat clamping jaw
picture:
1
T-slot size [mm]:
10 mm
d1 [mm]:
M8
b [mm]:
32 mm
l1 [mm]:
52 mm
s [mm]:
3 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0501
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw – picture 1
  • System: V40
  • T-slot size: 10 mm
  • d1: M8
  • d2: 8.4 mm
  • b: 32 mm
  • h1: 24 mm
  • h2: 20 mm
  • h3: 8 mm
  • l1: 52 mm
  • l2: 28 mm
  • s: 3 mm
  • Clamping force horizontal max.: 7 kN
  • Tightening torque max.: 3 Nm
  • Weight: 265 g
show article view
Down-Hold Clamps
Version:
with flat clamping jaw
picture:
1
T-slot size [mm]:
14 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
72 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
15 kN
Article-No.:
23210.0521
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw – picture 1
  • System: V70/L12
  • T-slot size: 14 mm
  • d1: M12
  • d2: 12.5 mm
  • b: 48 mm
  • h1: 37 mm
  • h2: 30 mm
  • h3: 11 mm
  • l1: 72 mm
  • l2: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 15 kN
  • Tightening torque max.: 9 Nm
  • Weight: 838 g
show article view
Down-Hold Clamps
Version:
with flat clamping jaw
picture:
1
T-slot size [mm]:
18 mm
d1 [mm]:
M16
b [mm]:
68 mm
l1 [mm]:
86 mm
s [mm]:
7 mm
Clamping force horizontal max. [kN]:
21.5 kN
Article-No.:
23210.0541
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw – picture 1
  • System: L16
  • T-slot size: 18 mm
  • d1: M16
  • d2: 16.5 mm
  • b: 68 mm
  • h1: 47 mm
  • h2: 35 mm
  • h3: 13 mm
  • l1: 86 mm
  • l2: 41 mm
  • s: 7 mm
  • Clamping force horizontal max.: 21.5 kN
  • Tightening torque max.: 20 Nm
  • Weight: 1760 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw
picture:
2
T-slot size [mm]:
10 mm
d1 [mm]:
M8
b [mm]:
32 mm
l1 [mm]:
52 mm
s [mm]:
3 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0502
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw – picture 2
  • System: V40
  • T-slot size: 10 mm
  • d1: M8
  • d2: 8.4 mm
  • b: 32 mm
  • h1: 24 mm
  • h2: 20 mm
  • h3: 8 mm
  • l1: 52 mm
  • l2: 28 mm
  • s: 3 mm
  • Clamping force horizontal max.: 7 kN
  • Tightening torque max.: 3 Nm
  • Weight: 266 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw
picture:
2
T-slot size [mm]:
14 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
72 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
15 kN
Article-No.:
23210.0522
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw – picture 2
  • System: V70/L12
  • T-slot size: 14 mm
  • d1: M12
  • d2: 12.5 mm
  • b: 48 mm
  • h1: 37 mm
  • h2: 30 mm
  • h3: 11 mm
  • l1: 72 mm
  • l2: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 15 kN
  • Tightening torque max.: 9 Nm
  • Weight: 829 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw
picture:
2
T-slot size [mm]:
18 mm
d1 [mm]:
M16
b [mm]:
68 mm
l1 [mm]:
86 mm
s [mm]:
7 mm
Clamping force horizontal max. [kN]:
21.5 kN
Article-No.:
23210.0542
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw – picture 2
  • System: L16
  • T-slot size: 18 mm
  • d1: M16
  • d2: 16.5 mm
  • b: 68 mm
  • h1: 47 mm
  • h2: 35 mm
  • h3: 13 mm
  • l1: 86 mm
  • l2: 41 mm
  • s: 7 mm
  • Clamping force horizontal max.: 21.5 kN
  • Tightening torque max.: 20 Nm
  • Weight: 1730 g
show article view
Down-Hold Clamps

Material

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
FAQ - Down-Hold Clamps
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 23210. Down-Hold Clamps – without clamping lever
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
What are the benefits of down-hold clamps compared to a machine vice?

Down-hold clamps possess a minimal interfering contour and can be positioned with great flexibility thanks to the matching holding plates. They also come in a version with clamping lever that can be operated without the help of tools.