Base Elements

EH 23700.

Your selection resulted in 2 hits

a [mm]
b [mm]
c [mm]
g [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
a [mm]:
30 mm
b [mm]:
25 mm
c [mm]:
65 mm
g [mm]:
M12
Article-No.:
23700.0312
CAD
Documents
Base Elements
  • System: V70/L12
  • a: 30 mm
  • b: 25 mm
  • c: 65 mm
  • b1: 30 mm
  • f: 12.5 mm
  • g: M12
  • i: 12.5 mm
  • k: 20 mm
  • l: 40 mm
  • Weight: 297 g
show article view
Base Elements
a [mm]:
40 mm
b [mm]:
30 mm
c [mm]:
80 mm
g [mm]:
M16
Article-No.:
23700.0316
CAD
Documents
Base Elements
  • System: L16
  • a: 40 mm
  • b: 30 mm
  • c: 80 mm
  • b1: 40 mm
  • f: 17 mm
  • g: M16
  • i: 16 mm
  • k: 25 mm
  • l: 50 mm
  • Weight: 641 g
show article view
Base Elements

Material

Body

  • Steel, blackened

Wearing parts

  • Heat-treated steel

Pull-rod

  • Special steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 23700. Base Elements
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
Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.