Clamping Cubes semi-finished

EH 1908.

Your selection resulted in 3 hits

l1 [mm]
l2 +1 [mm]
h1 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
l1 [mm]:
400 mm
l2 +1 [mm]:
231 mm
h1 [mm]:
358 mm
h [mm]:
408 mm
Article-No.:
1908.210
CAD
Documents
Clamping Cubes
  • l1: 400 mm
  • l2 +1: 231 mm
  • h1: 358 mm
  • h: 408 mm
  • a ±0.013: 150 mm
  • b3 ±0.2: 150 mm
  • l4 ±0.2: 150 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 100 kg
show article view
Clamping Cubes
l1 [mm]:
500 mm
l2 +1 [mm]:
331 mm
h1 [mm]:
510 mm
h [mm]:
565 mm
Article-No.:
1908.410
CAD
Documents
Clamping Cubes
  • l1: 500 mm
  • l2 +1: 331 mm
  • h1: 510 mm
  • h: 565 mm
  • a ±0.013: 200 mm
  • b3 ±0.2: 200 mm
  • l4 ±0.2: 200 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Weight: 209 kg
show article view
Clamping Cubes
l1 [mm]:
630 mm
l2 +1 [mm]:
451 mm
h1 [mm]:
640 mm
h [mm]:
700 mm
Article-No.:
1908.610
CAD
Documents
Clamping Cubes
  • l1: 630 mm
  • l2 +1: 451 mm
  • h1: 640 mm
  • h: 700 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • b3 ±0.2: 300 mm
  • l4 ±0.2: 300 mm
  • l3 ±0.2: 200 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 8
  • Weight: 495 kg
show article view
Clamping Cubes

Material

  • Grey cast iron GG

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1908. Clamping Cubes – semi-finished
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.