Clamping Angles welded, semi-finished

EH 1910.

Your selection resulted in 3 hits

l1 [mm]
l2 [mm]
s +1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
l1 [mm]:
400 mm
l2 [mm]:
400 mm
s +1 [mm]:
121 mm
Article-No.:
1910.120
CAD
Documents
Clamping Angles
  • l1: 400 mm
  • l2: 400 mm
  • l3 ±0.2: 150 mm
  • h: 475 mm
  • h1: 425 mm
  • s +1: 121 mm
  • a ±0.013: 150 mm
  • y: 12 mm
  • For screws: M12
  • Weight: 148 kg
show article view
Clamping Angles
l1 [mm]:
500 mm
l2 [mm]:
500 mm
s +1 [mm]:
151 mm
Article-No.:
1910.140
CAD
Documents
Clamping Angles
  • l1: 500 mm
  • l2: 500 mm
  • l3 ±0.2: 200 mm
  • h: 600 mm
  • h1: 545 mm
  • s +1: 151 mm
  • a ±0.013: 200 mm
  • y: 12 mm
  • For screws: M12
  • Weight: 260 kg
show article view
Clamping Angles
l1 [mm]:
630 mm
l2 [mm]:
630 mm
s +1 [mm]:
181 mm
Article-No.:
1910.160
CAD
Documents
Clamping Angles
  • l1: 630 mm
  • l2: 630 mm
  • l3 ±0.2: 200 mm
  • h: 725 mm
  • h1: 660 mm
  • s +1: 181 mm
  • a ±0.013: 200 mm
  • y: 16 mm
  • For screws: M16
  • Weight: 409 kg
show article view
Clamping Angles

Material

  • Steel, welded

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1910. Clamping Angles – welded, semi-finished
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
Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.