Handwheels

Handwheels according to DIN 3670 and DIN 950

Handwheels are operating elements designed to transmit rotational movements. They are suitable for use across a wide range of industries and applications, e.g. for adjustment and setting of shafts, and as an operating element in machine engineering and plant construction.

Our exhaustive product portfolio comprises a large number of in-stock designs:

  • Disc-type handwheel as per DIN 3670
  • Handwheel as per DIN 950 made from grey cast iron or light metal
  • Handwheel similar to DIN 950, made from stainless steel
  • Disc-type handwheel made from light metal
  • Spoked handwheel

All handwheels can be delivered with or without a handle.