Spring Plungers smooth, with collar and pin

EH 22080.

To be used for locating, tightening, as an assembly support, for applying pressure, as a detent, for ejection or as a shock absorber.

Your selection resulted in 10 hits

Material
Pin
Spring load
d1 +0.1 +0.04 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
4 mm
l1 [mm]:
10.7 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 8.2 N
Article-No.:
22080.0104
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 4 mm
  • d2: 2.8 mm
  • d3: 4.6 mm
  • d4: 3.85 mm
  • d5 ±0.04: 4 mm
  • l1: 10.7 mm
  • l2: ~ 0.9 mm
  • l3: ~ 1.8 mm
  • l4: ~ 5.6 mm
  • Stroke s: 2.7 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 8.2 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 4 mm
  • Weight: 0.7 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
5 mm
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 3.3 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22080.0105
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 5 mm
  • d2: 3.8 mm
  • d3: 5.6 mm
  • d4: 4.85 mm
  • d5 ±0.04: 5 mm
  • l1: 12 mm
  • l2: ~ 0.9 mm
  • l3: ~ 2.1 mm
  • l4: ~ 6 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 3.3 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 5 mm
  • Weight: 1.1 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
6 mm
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 6.1 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22080.0106
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 6 mm
  • d2: 4.8 mm
  • d3: 6.5 mm
  • d4: 5.85 mm
  • d5 ±0.04: 6 mm
  • l1: 15 mm
  • l2: ~ 1 mm
  • l3: ~ 2.3 mm
  • l4: ~ 8.2 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 6.1 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 6 mm
  • Weight: 2 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
8 mm
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 20.1 N
Article-No.:
22080.0108
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 8 mm
  • d2: 6.2 mm
  • d3: 8.5 mm
  • d4: 7.55 mm
  • d5 ±0.04: 8 mm
  • l1: 18 mm
  • l2: ~ 1.1 mm
  • l3: ~ 2.9 mm
  • l4: ~ 9.5 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 20.1 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 8 mm
  • Weight: 4 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Stainless steel 1.4305
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
10 mm
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 16.2 N
Spring load1) F2 ~ [N]:
~ 29 N
Article-No.:
22080.0110
CAD
Documents
Spring Plunger
  • body and pin from stainless steel
  • d1 +0.1 +0.04: 10 mm
  • d2: 8.1 mm
  • d3: 11 mm
  • d4: 9.55 mm
  • d5 ±0.04: 10 mm
  • l1: 26 mm
  • l2: ~ 1.5 mm
  • l3: ~ 4.2 mm
  • l4: ~ 14.3 mm
  • Stroke s: 8 mm
  • Spring load1) F1: ~ 16.2 N
  • Spring load1) F2: ~ 29 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 10 mm
  • Weight: 9 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
4 mm
l1 [mm]:
10.7 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 8.2 N
Article-No.:
22080.0124
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 4 mm
  • d2: 2.8 mm
  • d3: 4.6 mm
  • d4: 3.85 mm
  • d5 ±0.04: 4 mm
  • l1: 10.7 mm
  • l2: ~ 0.9 mm
  • l3: ~ 1.8 mm
  • l4: ~ 5.6 mm
  • Stroke s: 2.7 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 8.2 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 4 mm
  • Weight: 0.5 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
5 mm
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 3.3 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22080.0125
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 5 mm
  • d2: 3.8 mm
  • d3: 5.6 mm
  • d4: 4.85 mm
  • d5 ±0.04: 5 mm
  • l1: 12 mm
  • l2: ~ 0.9 mm
  • l3: ~ 2.1 mm
  • l4: ~ 6 mm
  • Stroke s: 4 mm
  • Spring load1) F1: ~ 3.3 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 5 mm
  • Weight: 0.7 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
6 mm
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 6.1 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22080.0126
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 6 mm
  • d2: 4.8 mm
  • d3: 6.5 mm
  • d4: 5.85 mm
  • d5 ±0.04: 6 mm
  • l1: 15 mm
  • l2: ~ 1 mm
  • l3: ~ 2.3 mm
  • l4: ~ 8.2 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 6.1 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 6 mm
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
8 mm
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 20.1 N
Article-No.:
22080.0128
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 8 mm
  • d2: 6.2 mm
  • d3: 8.5 mm
  • d4: 7.55 mm
  • d5 ±0.04: 8 mm
  • l1: 18 mm
  • l2: ~ 1.1 mm
  • l3: ~ 2.9 mm
  • l4: ~ 9.5 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 20.1 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 8 mm
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Stainless steel
Pin:
Thermoplastic POM, white
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
10 mm
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 16.2 N
Spring load1) F2 ~ [N]:
~ 29 N
Article-No.:
22080.0130
CAD
Documents
Spring Plunger
  • stainless steel body, thermoplastic pin
  • d1 +0.1 +0.04: 10 mm
  • d2: 8.1 mm
  • d3: 11 mm
  • d4: 9.55 mm
  • d5 ±0.04: 10 mm
  • l1: 26 mm
  • l2: ~ 1.5 mm
  • l3: ~ 4.2 mm
  • l4: ~ 14.3 mm
  • Stroke s: 8 mm
  • Spring load1) F1: ~ 16.2 N
  • Spring load1) F2: ~ 29 N
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: -30 °C
  • Location hole H7: 10 mm
  • Weight: 4.8 g
show article view
Spring Plunger

Material

Pin

  • Stainless steel 1.4305
  • Thermoplastic POM, white

Body

  • Stainless steel 1.4303

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

Assembly

A tolerance of H7 is recommended for the locating hole of d1.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22080. Spring Plungers – smooth, with collar and pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.