Spring Plungers double-sided

EH 22090.

To be used for locating and securing, as well as electric connection.

Your selection resulted in 7 hits

Material
Spring load
d1 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Brass
Spring load:
Standard
d1 [mm]:
2.5 mm
l1 [mm]:
5.3 mm
Spring load1) F1 ~ [N]:
~ 1.3 N
Spring load1) F2 ~ [N]:
~ 2.5 N
Article-No.:
22090.0025
CAD
Documents
Spring Plunger
  • d1: 2.5 mm
  • d2: 2 mm
  • d3: 2.52 mm
  • l1: 5.3 mm
  • Stroke s: 0.65 mm
  • Spring load1) F1: ~ 1.3 N
  • Spring load1) F2: ~ 2.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 2.5 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
3 mm
l1 [mm]:
7.3 mm
Spring load1) F1 ~ [N]:
~ 2 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22090.0030
CAD
Documents
Spring Plunger
  • d1: 3 mm
  • d2: 2.5 mm
  • d3: 3.02 mm
  • l1: 7.3 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 2 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 3 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
4 mm
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 7.5 N
Article-No.:
22090.0040
CAD
Documents
Spring Plunger
  • d1: 4 mm
  • d2: 3 mm
  • d3: 4.03 mm
  • l1: 9 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 2.5 N
  • Spring load1) F2: ~ 7.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 4 mm
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
5 mm
l1 [mm]:
10.8 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 8 N
Article-No.:
22090.0050
CAD
Documents
Spring Plunger
  • d1: 5 mm
  • d2: 4 mm
  • d3: 5.03 mm
  • l1: 10.8 mm
  • Stroke s: 1.2 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 8 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 5 mm
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
6 mm
l1 [mm]:
12.6 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 10.5 N
Article-No.:
22090.0060
CAD
Documents
Spring Plunger
  • d1: 6 mm
  • d2: 5 mm
  • d3: 6.03 mm
  • l1: 12.6 mm
  • Stroke s: 1.6 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 10.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 6 mm
  • Weight: 1.9 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
7 mm
l1 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22090.0070
CAD
Documents
Spring Plunger
  • d1: 7 mm
  • d2: 6 mm
  • d3: 7.03 mm
  • l1: 14 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 7 mm
  • Weight: 3 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
8 mm
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 15 N
Article-No.:
22090.0080
CAD
Documents
Spring Plunger
  • d1: 8 mm
  • d2: 6.5 mm
  • d3: 8.03 mm
  • l1: 18 mm
  • Stroke s: 2.1 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 15 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 8 mm
  • Weight: 5.1 g
show article view
Spring Plunger

Material

Body

  • Brass

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22090. Spring Plungers – double-sided
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.