Your selection resulted in 15 hits
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 2.2 N
Spring load1) F2 ~ [N]:
~ 3 N
- body from steel, round – picture 1
- d1 ±0.05: 2.2 mm
- L0: 16 mm
- L for F1: 12 mm
- L for F2: 10.5 mm
- L3: 7.8 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 2.2 N
- Spring load1) F2: ~ 3 N
- Spring rate: 0.53 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.1 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 1.1 N
Spring load1) F2 ~ [N]:
~ 2 N
- body from steel, round – picture 1
- d1 ±0.05: 2.6 mm
- L0: 8 mm
- L for F1: 6.5 mm
- L for F2: 5.2 mm
- L3: 3.8 mm
- Stroke s: 1.3 mm
- Spring load1) F1: ~ 1.1 N
- Spring load1) F2: ~ 2 N
- Spring rate: 0.7 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.1 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 6.2 N
Spring load1) F2 ~ [N]:
~ 6.8 N
- body from steel, round – picture 1
- d1 ±0.05: 3 mm
- L0: 12 mm
- L for F1: 9 mm
- L for F2: 8.7 mm
- L3: 6 mm
- Stroke s: 0.3 mm
- Spring load1) F1: ~ 6.2 N
- Spring load1) F2: ~ 6.8 N
- Spring rate: 2 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.4 N
- body from steel, round – picture 1
- d1 ±0.05: 3 mm
- L0: 16 mm
- L for F1: 13 mm
- L for F2: 10.7 mm
- L3: 8.5 mm
- Stroke s: 2.3 mm
- Spring load1) F1: ~ 4.8 N
- Spring load1) F2: ~ 8.4 N
- Spring rate: 1.6 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.3 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 7 N
- body from steel, round – picture 1
- d1 ±0.05: 3.4 mm
- L0: 12 mm
- L for F1: 9 mm
- L for F2: 7.8 mm
- L3: 6 mm
- Stroke s: 1.2 mm
- Spring load1) F1: ~ 5 N
- Spring load1) F2: ~ 7 N
- Spring rate: 1.69 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 5.9 N
Spring load1) F2 ~ [N]:
~ 13.3 N
- body from steel, round – picture 1
- d1 ±0.05: 3.4 mm
- L0: 15 mm
- L for F1: 12 mm
- L for F2: 8.2 mm
- L3: 7.3 mm
- Stroke s: 3.8 mm
- Spring load1) F1: ~ 5.9 N
- Spring load1) F2: ~ 13.3 N
- Spring rate: 1.95 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 12.3 N
- body from steel, round – picture 1
- d1 ±0.05: 4 mm
- L0: 14 mm
- L for F1: 12 mm
- L for F2: 9 mm
- L3: 8 mm
- Stroke s: 3 mm
- Spring load1) F1: ~ 5 N
- Spring load1) F2: ~ 12.3 N
- Spring rate: 2.45 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 15 N
- body from steel, round – picture 1
- d1 ±0.05: 5 mm
- L0: 16 mm
- L for F1: 13 mm
- L for F2: 10.4 mm
- L3: 8 mm
- Stroke s: 2.6 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 15 N
- Spring rate: 2.7 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.6 g
show article view
Material:
Stainless steel
Version:
body from stainless steel, round
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.6 N
- body from stainless steel, round – picture 1
- d1 ±0.05: 3 mm
- L0: 16 mm
- L for F1: 13 mm
- L for F2: 10.6 mm
- L3: 8 mm
- Stroke s: 2.4 mm
- Spring load1) F1: ~ 4.8 N
- Spring load1) F2: ~ 8.6 N
- Spring rate: 1.6 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Material:
Stainless steel
Version:
body from stainless steel, round
Spring load1) F1 ~ [N]:
~ 6.7 N
Spring load1) F2 ~ [N]:
~ 14.5 N
- body from stainless steel, round – picture 1
- d1 ±0.05: 3.6 mm
- L0: 18 mm
- L for F1: 15 mm
- L for F2: 11.5 mm
- L3: 9 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 6.7 N
- Spring load1) F2: ~ 14.5 N
- Spring rate: 2.24 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Material:
Stainless steel
Version:
body from stainless steel, round
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 12.3 N
- body from stainless steel, round – picture 1
- d1 ±0.05: 4 mm
- L0: 16 mm
- L for F1: 13 mm
- L for F2: 11.4 mm
- L3: 7.5 mm
- Stroke s: 1.6 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 12.3 N
- Spring rate: 2.7 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Version:
body from steel, tipped
Spring load1) F1 ~ [N]:
~ 2.2 N
Spring load1) F2 ~ [N]:
~ 3 N
- body from steel, tipped – picture 2
- d1 ±0.05: 2.2 mm
- L0: 16 mm
- L for F1: 12 mm
- L for F2: 10.5 mm
- L3: 7.8 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 2.2 N
- Spring load1) F2: ~ 3 N
- Spring rate: 0.53 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Version:
body from steel, tipped
Spring load1) F1 ~ [N]:
~ 1.6 N
Spring load1) F2 ~ [N]:
~ 3.4 N
- body from steel, tipped – picture 2
- d1 ±0.05: 3 mm
- L0: 11 mm
- L for F1: 9 mm
- L for F2: 6.7 mm
- L3: 5 mm
- Stroke s: 2.3 mm
- Spring load1) F1: ~ 1.6 N
- Spring load1) F2: ~ 3.4 N
- Spring rate: 0.78 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.1 g
show article view
Version:
body from steel, tipped
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.4 N
- body from steel, tipped – picture 2
- d1 ±0.05: 3 mm
- L0: 16 mm
- L for F1: 13 mm
- L for F2: 10.7 mm
- L3: 8.5 mm
- Stroke s: 2.3 mm
- Spring load1) F1: ~ 4.8 N
- Spring load1) F2: ~ 8.4 N
- Spring rate: 1.6 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Material:
Stainless steel
Version:
body from stainless steel, round, with collar
Spring load1) F1 ~ [N]:
~ 5.3 N
Spring load1) F2 ~ [N]:
~ 7.2 N
- body from stainless steel, round, with collar – picture 3
- d1 ±0.05: 3 mm
- L0: 13 mm
- L for F1: 10 mm
- d2: 4.1 mm
- L for F2: 8.9 mm
- L3: 7 mm
- Stroke s: 1.1 mm
- Spring load1) F1: ~ 5.3 N
- Spring load1) F2: ~ 7.2 N
- Spring rate: 1.75 N/mm
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Material
Body
- Steel, nickel-plated
- Stainless steel A2
Spring
Notes
Special springs on request.
Please select a variant (article number in the order table tab) for complete and detailed compliance information.