A self-aligning pad can be used in a wide range of industries for many applications, including clamping, tensioning or supporting even non-parallel surfaces. A self-aligning pad is used as a stop, support, plunger and can also be installed in clamping elements.
The extensive product range includes various versions from stock:
The extensive range is available in steel or stainless steel and optionally with self-resetting.
Special designs can also be designed and manufactured for special applications.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles