Oil-Sight Glasses

EH 22860.

Oil-sight glasses can be used for level control in tanks without excess pressure.

Your selection resulted in 8 hits

Version
Size (sight opening) d1 [mm]
Location hole D H11 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
without oil level mark
Size (sight opening) d1 [mm]:
16 mm
Location hole D H11 [mm]:
20 mm
Article-No.:
22860.0016
CAD
Documents
Oil-Sight Glasses
  • without oil level mark
  • Size (sight opening) d1: 16 mm
  • d2: 25 mm
  • d3: 2.2 mm
  • x: ~ 15 mm
  • l1: 3.5 mm
  • b min.: 9 mm
  • e: 21 mm
  • Location hole D H11: 20 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 9.1 g
show article view
Oil-Sight Glasses
Version:
without oil level mark
Size (sight opening) d1 [mm]:
22 mm
Location hole D H11 [mm]:
28 mm
Article-No.:
22860.0022
CAD
Documents
Oil-Sight Glasses
  • without oil level mark
  • Size (sight opening) d1: 22 mm
  • d2: 35 mm
  • d3: 3 mm
  • x: ~ 15 mm
  • l1: 4.5 mm
  • b min.: 10 mm
  • e: 30 mm
  • Location hole D H11: 28 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 18 g
show article view
Oil-Sight Glasses
Version:
without oil level mark
Size (sight opening) d1 [mm]:
32 mm
Location hole D H11 [mm]:
38 mm
Article-No.:
22860.0032
CAD
Documents
Oil-Sight Glasses
  • without oil level mark
  • Size (sight opening) d1: 32 mm
  • d2: 45 mm
  • d3: 3 mm
  • x: ~ 18 mm
  • l1: 5.5 mm
  • b min.: 12 mm
  • e: 40 mm
  • Location hole D H11: 38 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 34 g
show article view
Oil-Sight Glasses
Version:
without oil level mark
Size (sight opening) d1 [mm]:
50 mm
Location hole D H11 [mm]:
58 mm
Article-No.:
22860.0050
CAD
Documents
Oil-Sight Glasses
  • without oil level mark
  • Size (sight opening) d1: 50 mm
  • d2: 64 mm
  • d3: 3 mm
  • x: ~ 22 mm
  • l1: 5.5 mm
  • b min.: 14 mm
  • e: 58.5 mm
  • Location hole D H11: 58 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 87 g
show article view
Oil-Sight Glasses
Version:
with oil level mark
Size (sight opening) d1 [mm]:
16 mm
Location hole D H11 [mm]:
20 mm
Article-No.:
22860.0116
CAD
Documents
Oil-Sight Glasses
  • with oil level mark
  • Size (sight opening) d1: 16 mm
  • d2: 25 mm
  • d3: 2.2 mm
  • x: ~ 15 mm
  • l1: 3.5 mm
  • b min.: 9 mm
  • e: 21 mm
  • h: 5 mm
  • Location hole D H11: 20 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 9.2 g
show article view
Oil-Sight Glasses
Version:
with oil level mark
Size (sight opening) d1 [mm]:
22 mm
Location hole D H11 [mm]:
28 mm
Article-No.:
22860.0122
CAD
Documents
Oil-Sight Glasses
  • with oil level mark
  • Size (sight opening) d1: 22 mm
  • d2: 35 mm
  • d3: 3 mm
  • x: ~ 15 mm
  • l1: 4.5 mm
  • b min.: 10 mm
  • e: 30 mm
  • h: 6 mm
  • Location hole D H11: 28 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 18 g
show article view
Oil-Sight Glasses
Version:
with oil level mark
Size (sight opening) d1 [mm]:
32 mm
Location hole D H11 [mm]:
38 mm
Article-No.:
22860.0132
CAD
Documents
Oil-Sight Glasses
  • with oil level mark
  • Size (sight opening) d1: 32 mm
  • d2: 45 mm
  • d3: 3 mm
  • x: ~ 18 mm
  • l1: 5.5 mm
  • b min.: 12 mm
  • e: 40 mm
  • h: 8 mm
  • Location hole D H11: 38 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 33 g
show article view
Oil-Sight Glasses
Version:
with oil level mark
Size (sight opening) d1 [mm]:
50 mm
Location hole D H11 [mm]:
58 mm
Article-No.:
22860.0150
CAD
Documents
Oil-Sight Glasses
  • with oil level mark
  • Size (sight opening) d1: 50 mm
  • d2: 64 mm
  • d3: 3 mm
  • x: ~ 22 mm
  • l1: 5.5 mm
  • b min.: 14 mm
  • e: 58.5 mm
  • h: 10 mm
  • Location hole D H11: 58 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 85 g
show article view
Oil-Sight Glasses

Material

Seal ring

  • Resistant to oil and gasoline

Reflector

  • Plastic, white

Ring nut

  • Aluminium AI

Oil-sight glass

  • Plexiglass (PMMA) clear
Product
Article-No.
Available
Product:
key for the following sizes
Size (sight opening) d1: 16 mm
Article-No.:
22860.0816
assembly tool
  • assembly tool
  • Size (sight opening) d1: 16 mm
  • d h9: 2 mm
  • e: 21 mm
  • Weight: 16 g
Product:
key for the following sizes
Size (sight opening) d1: 22 mm
Article-No.:
22860.0822
assembly tool
  • assembly tool
  • Size (sight opening) d1: 22 mm
  • d h9: 2.8 mm
  • e: 30 mm
  • Weight: 30 g
Product:
key for the following sizes
Size (sight opening) d1: 32 mm
Article-No.:
22860.0832
assembly tool
  • assembly tool
  • Size (sight opening) d1: 32 mm
  • d h9: 2.8 mm
  • e: 40 mm
  • Weight: 36 g
Product:
key for the following sizes
Size (sight opening) d1: 50 mm
Article-No.:
22860.0850
assembly tool
  • assembly tool
  • Size (sight opening) d1: 50 mm
  • d h9: 2.8 mm
  • e: 58.5 mm
  • Weight: 49 g

Assembly

Can be fitted without thread in H11 borehole. Sealing by simply tightening the ring nut.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22860. Oil-Sight Glasses
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.