EH 22590.
Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.
Including two fastening holes in pad.
Your selection resulted in 19 hits
More details
Ball element
Pad
Ball element with bolt
Lock nut
For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.