Fulcrum Screws

EH 22591.

Can be used as screw-in foot or thrust pad.

Compact design for simple levelling by means of the spanner flat at the bushing or preferably by means of an internal hexagon.

Your selection resulted in 10 hits

Material
d1 [mm]
d2 [mm]
l1 ±0.5 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M12
d2 [mm]:
M6
l1 ±0.5 [mm]:
21.2 mm
Article-No.:
22591.0006
CAD
Documents
Fulcrum Screw
  • Steel
  • d1: M12
  • d2: M6
  • l1 ±0.5: 21.2 mm
  • l2: 16 mm
  • l3 min.: 5 mm
  • WS1: 6 mm
  • WS2: 9 mm
  • WS3: 10 mm
  • Load capacity for static load max.: 10 kN
  • Weight: 10 g
show article view
Fulcrum Screw
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M16
d2 [mm]:
M8
l1 ±0.5 [mm]:
26.5 mm
Article-No.:
22591.0008
CAD
Documents
Fulcrum Screw
  • Steel
  • d1: M16
  • d2: M8
  • l1 ±0.5: 26.5 mm
  • l2: 20 mm
  • l3 min.: 7 mm
  • WS1: 8 mm
  • WS2: 12 mm
  • WS3: 14 mm
  • Load capacity for static load max.: 18 kN
  • Weight: 24 g
show article view
Fulcrum Screw
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M24
d2 [mm]:
M10
l1 ±0.5 [mm]:
39.9 mm
Article-No.:
22591.0010
CAD
Documents
Fulcrum Screw
  • Steel
  • d1: M24
  • d2: M10
  • l1 ±0.5: 39.9 mm
  • l2: 30 mm
  • l3 min.: 9 mm
  • WS1: 12 mm
  • WS2: 19 mm
  • WS3: 20 mm
  • Load capacity for static load max.: 35 kN
  • Weight: 87 g
show article view
Fulcrum Screw
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M24
d2 [mm]:
M12
l1 ±0.5 [mm]:
39.9 mm
Article-No.:
22591.0012
CAD
Documents
Fulcrum Screw
  • Steel
  • d1: M24
  • d2: M12
  • l1 ±0.5: 39.9 mm
  • l2: 30 mm
  • l3 min.: 11 mm
  • WS1: 12 mm
  • WS2: 19 mm
  • WS3: 20 mm
  • Load capacity for static load max.: 35 kN
  • Weight: 82 g
show article view
Fulcrum Screw
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M30 x 2 mm
d2 [mm]:
M16
l1 ±0.5 [mm]:
47.4 mm
Article-No.:
22591.0016
CAD
Documents
Fulcrum Screw
  • Steel
  • d1: M30 x 2 mm
  • d2: M16
  • l1 ±0.5: 47.4 mm
  • l2: 36 mm
  • l3 min.: 13.5 mm
  • WS1: 12 mm
  • WS2: 24 mm
  • WS3: 27 mm
  • Load capacity for static load max.: 45 kN
  • Weight: 173 g
show article view
Fulcrum Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M12
d2 [mm]:
M6
l1 ±0.5 [mm]:
21.2 mm
Article-No.:
22591.0206
CAD
Documents
Fulcrum Screw
  • Stainless steel
  • d1: M12
  • d2: M6
  • l1 ±0.5: 21.2 mm
  • l2: 16 mm
  • l3 min.: 5 mm
  • WS1: 6 mm
  • WS2: 9 mm
  • WS3: 10 mm
  • Load capacity for static load max.: 8 kN
  • Weight: 10 g
show article view
Fulcrum Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M16
d2 [mm]:
M8
l1 ±0.5 [mm]:
26.5 mm
Article-No.:
22591.0208
CAD
Documents
Fulcrum Screw
  • Stainless steel
  • d1: M16
  • d2: M8
  • l1 ±0.5: 26.5 mm
  • l2: 20 mm
  • l3 min.: 7 mm
  • WS1: 8 mm
  • WS2: 12 mm
  • WS3: 14 mm
  • Load capacity for static load max.: 14 kN
  • Weight: 24 g
show article view
Fulcrum Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M24
d2 [mm]:
M10
l1 ±0.5 [mm]:
39.9 mm
Article-No.:
22591.0210
CAD
Documents
Fulcrum Screw
  • Stainless steel
  • d1: M24
  • d2: M10
  • l1 ±0.5: 39.9 mm
  • l2: 30 mm
  • l3 min.: 9 mm
  • WS1: 12 mm
  • WS2: 19 mm
  • WS3: 20 mm
  • Load capacity for static load max.: 28 kN
  • Weight: 87 g
show article view
Fulcrum Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M24
d2 [mm]:
M12
l1 ±0.5 [mm]:
39.9 mm
Article-No.:
22591.0212
CAD
Documents
Fulcrum Screw
  • Stainless steel
  • d1: M24
  • d2: M12
  • l1 ±0.5: 39.9 mm
  • l2: 30 mm
  • l3 min.: 11 mm
  • WS1: 12 mm
  • WS2: 19 mm
  • WS3: 20 mm
  • Load capacity for static load max.: 28 kN
  • Weight: 82 g
show article view
Fulcrum Screw
Material:
Stainless steel 1.4305
d1 [mm]:
M30 x 2 mm
d2 [mm]:
M16
l1 ±0.5 [mm]:
47.4 mm
Article-No.:
22591.0216
CAD
Documents
Fulcrum Screw
  • Stainless steel
  • d1: M30 x 2 mm
  • d2: M16
  • l1 ±0.5: 47.4 mm
  • l2: 36 mm
  • l3 min.: 13.5 mm
  • WS1: 12 mm
  • WS2: 24 mm
  • WS3: 27 mm
  • Load capacity for static load max.: 36 kN
  • Weight: 173 g
show article view
Fulcrum Screw

Material

Body

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305

Ball element

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305

Notes

The fulcrum screws may exclusively be exposed to static loading.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22591. Fulcrum Screws
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.