Locating and Seating Elements (locating pins / seating pins)
Locating elements and seating elements are components for positioning and supporting workpieces. These are often referred to as positioning elements or positioning feet. They are used, for example, in workpiece clamping technology as support, pin or stop. Seating pins are also used as feet for machines and devices.
The extensive product range includes various seating elements (seating pins, grippers, hard metal inserts)
plain, spherical and ribbed bearing surface
hard metal bearing surface ribbed or pointed
for locating hole
female thread / male thread (with threaded shank)
height adjustable for fine adjustment
orienting
and locating pins
versions according to standard DIN 6321
cylindrical / flat-faced
with ball end
with bore hole
from stock.
New in the range are seating elements and pins with plastic bearing surface made of PEEK.
For special applications, special versions can also be engineered and manufactured.