Your selection resulted in 36 hits
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 2.2 lb
- Pin: Steel/Light spring load
- d1: 1/4 in
- d2: 0.118 in
- Spring load F max.1): ~ 2.2 lb
- l1 -0.03: 0.295 in
- l2 ±0.02: 0.145 in
- Stroke s: 0.016 in
- Location hole D H8: 0.25 in
- Operating temperature range max.: 212 °F
- Weight: 0.02 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 4.4 lb
- Pin: Steel/Standard spring load
- d1: 1/4 in
- d2: 0.118 in
- Spring load F max.1): ~ 4.4 lb
- l1 -0.03: 0.295 in
- l2 ±0.02: 0.145 in
- Stroke s: 0.016 in
- Location hole D H8: 0.25 in
- Operating temperature range max.: 212 °F
- Weight: 0.02 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 6.7 lb
- Pin: Steel/Light spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 6.7 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.287 in
- Stroke s: 0.032 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.092 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 13.5 lb
- Pin: Steel/Standard spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 13.5 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.287 in
- Stroke s: 0.032 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.092 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 20 lb
- Pin: Steel/Heavy spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 20 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.287 in
- Stroke s: 0.032 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.092 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 4.4 lb
- Pin: Steel/Light spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 4.4 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.406 in
- Stroke s: 0.04 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.12 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 6.7 lb
- Pin: Steel/Standard spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 6.7 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.406 in
- Stroke s: 0.04 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.12 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 13.5 lb
- Pin: Steel/Heavy spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 13.5 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.406 in
- Stroke s: 0.04 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.121 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 11.1 lb
- Pin: Steel/Standard spring load
- d1: 1/2 in
- d2: 0.315 in
- Spring load F max.1): ~ 11.1 lb
- l1 -0.03: 0.553 in
- l2 ±0.02: 0.515 in
- Stroke s: 0.048 in
- Location hole D H8: 0.5 in
- Operating temperature range max.: 212 °F
- Weight: 0.26 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 22.2 lb
- Pin: Steel/Heavy spring load
- d1: 1/2 in
- d2: 0.315 in
- Spring load F max.1): ~ 22.2 lb
- l1 -0.03: 0.553 in
- l2 ±0.02: 0.515 in
- Stroke s: 0.048 in
- Location hole D H8: 0.5 in
- Operating temperature range max.: 212 °F
- Weight: 0.262 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 18 lb
- Pin: Steel/Standard spring load
- d1: 5/8 in
- d2: 0.394 in
- Spring load F max.1): ~ 18 lb
- l1 -0.03: 0.675 in
- l2 ±0.02: 0.678 in
- Stroke s: 0.062 in
- Location hole D H8: 0.625 in
- Operating temperature range max.: 212 °F
- Weight: 0.534 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 36 lb
- Pin: Steel/Heavy spring load
- d1: 5/8 in
- d2: 0.394 in
- Spring load F max.1): ~ 36 lb
- l1 -0.03: 0.675 in
- l2 ±0.02: 0.678 in
- Stroke s: 0.062 in
- Location hole D H8: 0.625 in
- Operating temperature range max.: 212 °F
- Weight: 0.54 oz
show article view
Spring load F max.1) ~ [lb]:
~ 2.2 lb
- Pin: Stainless steel/Light spring load
- d1: 1/4 in
- d2: 0.118 in
- Spring load F max.1): ~ 2.2 lb
- l1 -0.03: 0.295 in
- l2 ±0.02: 0.145 in
- Stroke s: 0.016 in
- Location hole D H8: 0.25 in
- Operating temperature range max.: 212 °F
- Weight: 0.022 oz
show article view
Spring load F max.1) ~ [lb]:
~ 4.4 lb
- Pin: Stainless steel/Standard spring load
- d1: 1/4 in
- d2: 0.118 in
- Spring load F max.1): ~ 4.4 lb
- l1 -0.03: 0.295 in
- l2 ±0.02: 0.145 in
- Stroke s: 0.016 in
- Location hole D H8: 0.25 in
- Operating temperature range max.: 212 °F
- Weight: 0.021 oz
show article view
Spring load F max.1) ~ [lb]:
~ 6.7 lb
- Pin: Stainless steel/Light spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 6.7 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.287 in
- Stroke s: 0.032 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.093 oz
show article view
Spring load F max.1) ~ [lb]:
~ 13.5 lb
- Pin: Stainless steel/Standard spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 13.5 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.287 in
- Stroke s: 0.032 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.093 oz
show article view
Spring load F max.1) ~ [lb]:
~ 20 lb
- Pin: Stainless steel/Heavy spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 20 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.287 in
- Stroke s: 0.032 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.095 oz
show article view
Spring load F max.1) ~ [lb]:
~ 4.4 lb
- Pin: Stainless steel/Light spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 4.4 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.406 in
- Stroke s: 0.04 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.121 oz
show article view
Spring load F max.1) ~ [lb]:
~ 6.7 lb
- Pin: Stainless steel/Standard spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 6.7 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.406 in
- Stroke s: 0.04 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.121 oz
show article view
Spring load F max.1) ~ [lb]:
~ 13.5 lb
- Pin: Stainless steel/Heavy spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 13.5 lb
- l1 -0.03: 0.374 in
- l2 ±0.02: 0.406 in
- Stroke s: 0.04 in
- Location hole D H8: 0.438 in
- Operating temperature range max.: 212 °F
- Weight: 0.122 oz
show article view
Spring load F max.1) ~ [lb]:
~ 11.1 lb
- Pin: Stainless steel/Standard spring load
- d1: 1/2 in
- d2: 0.315 in
- Spring load F max.1): ~ 11.1 lb
- l1 -0.03: 0.553 in
- l2 ±0.02: 0.515 in
- Stroke s: 0.048 in
- Location hole D H8: 0.5 in
- Operating temperature range max.: 212 °F
- Weight: 0.247 oz
show article view
Spring load F max.1) ~ [lb]:
~ 22.2 lb
- Pin: Stainless steel/Heavy spring load
- d1: 1/2 in
- d2: 0.315 in
- Spring load F max.1): ~ 22.2 lb
- l1 -0.03: 0.553 in
- l2 ±0.02: 0.515 in
- Stroke s: 0.048 in
- Location hole D H8: 0.5 in
- Operating temperature range max.: 212 °F
- Weight: 0.263 oz
show article view
Spring load F max.1) ~ [lb]:
~ 18 lb
- Pin: Stainless steel/Standard spring load
- d1: 5/8 in
- d2: 0.394 in
- Spring load F max.1): ~ 18 lb
- l1 -0.03: 0.675 in
- l2 ±0.02: 0.678 in
- Stroke s: 0.062 in
- Location hole D H8: 0.625 in
- Operating temperature range max.: 212 °F
- Weight: 0.543 oz
show article view
Spring load F max.1) ~ [lb]:
~ 36 lb
- Pin: Stainless steel/Heavy spring load
- d1: 5/8 in
- d2: 0.394 in
- Spring load F max.1): ~ 36 lb
- l1 -0.03: 0.675 in
- l2 ±0.02: 0.678 in
- Stroke s: 0.062 in
- Location hole D H8: 0.625 in
- Operating temperature range max.: 212 °F
- Weight: 0.546 oz
show article view
Material
Body
Spring
Pin
- Steel, case-hardened, blackened
- Stainless steel
- Thermoplastic POM, white
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 6 mm
- assembly tool
- d1: 6 mm
- Weight: 19 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 10 mm
- assembly tool
- d1: 10 mm
- Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 12 mm
- assembly tool
- d1: 12 mm
- Weight: 86 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
- assembly tool
- d1: 16 mm
- Weight: 105 g
Characteristic
Version light spring load = blue spring
Version standard spring load = red spring
Version heavy spring load = green spring
Assembly
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Datasheet EH 2B150. Lateral Plungers – with plastic spring and pin - INCH
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.