To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Body
Spring
Pin
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2, then x = d2/2 - s
or
y smaller than l2 - d2/2, then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Light spring load = spring from stainless steel
Standard spring load = spring from steel, blackened
Heavy spring load = spring from steel, zinc-plated by galvanization
We are sorry, but we cannot translate our Website in all languages of the world. So we create an international english translation for you.