Lateral Plungers smooth, with seal, with female thread

EH 22150.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Sealed against chips and dirt.

Your selection resulted in 9 hits

Material
d1 [mm]
d2 [mm]
Spring load F max.1) ~ [N]
Stroke s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1120
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 20 N
  • d3: 6.3 mm
  • l1 -2: 12 mm
  • l2: 2.5 mm
  • l3: 4.5 mm
  • l4: 1.8 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 1.9 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1121
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 50 N
  • d3: 6.3 mm
  • l1 -2: 12 mm
  • l2: 2.5 mm
  • l3: 4.5 mm
  • l4: 1.8 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 2.2 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1122
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 100 N
  • d3: 6.3 mm
  • l1 -2: 12 mm
  • l2: 2.5 mm
  • l3: 4.5 mm
  • l4: 1.8 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 2.3 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 40 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1125
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 40 N
  • d3: 6.3 mm
  • l1 -2: 12 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 1.8 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 2 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 75 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1126
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 75 N
  • d3: 6.3 mm
  • l1 -2: 12 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 1.8 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 2.2 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1127
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 100 N
  • d3: 6.3 mm
  • l1 -2: 12 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 1.8 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 2.5 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
16 mm
d2 [mm]:
M6
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1140
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 16 mm
  • d2: M6
  • Spring load F max.1): ~ 100 N
  • d3: 10.2 mm
  • l1 -2: 18.5 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 9.6 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
16 mm
d2 [mm]:
M6
Spring load F max.1) ~ [N]:
~ 150 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1141
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 16 mm
  • d2: M6
  • Spring load F max.1): ~ 150 N
  • d3: 10.2 mm
  • l1 -2: 18.5 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 9.5 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
16 mm
d2 [mm]:
M6
Spring load F max.1) ~ [N]:
~ 200 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1142
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 16 mm
  • d2: M6
  • Spring load F max.1): ~ 200 N
  • d3: 10.2 mm
  • l1 -2: 18.5 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 10 g
show article view
Lateral Plunger

Material

Seal

  • CR

Body

  • Aluminium AI

Threaded washer

  • Steel, blackened

Spring

  • Stainless steel
  • Steel, blackened
  • Steel, zinc-plated by galvanization

Notes

Individual set screws can be screwed in the plate with threaded hole.

Product
Article-No.
Available
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 10 mm
Article-No.:
22150.0831
assembly tool
  • assembly tool
  • d1: 10 mm
  • Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
Article-No.:
22150.0833
assembly tool
  • assembly tool
  • d1: 16 mm
  • Weight: 105 g

Characteristic

Version light spring load = spring from stainless steel

Version standard spring load = spring from steel, blackened

Version heavy spring load = spring from steel, zinc-plated by galvanization

Assembly

Formula for calculating the center distance for the mounting hole: 

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = stroke,

z = stop diameter

Calculation dimension x for workpieces:

x = d2/2 - s

Installation by pressing in.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22150. Lateral Plungers – smooth, with seal, with female thread
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.