Mounting Blocks for index bolts and index plungers, die-cast

EH 22110.

Assembly support and extended applications for index bolts and index plungers. Also to be used as a seat for locating bushings EH 22110.

Your selection resulted in 9 hits

Material
Version
picture
d1 [mm]
d2 [mm]
l1 [mm]
l2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M8 x 1 mm
d2 [mm]:
4.3 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0408
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M8 x 1 mm
  • d2: 4.3 mm
  • d3: M4
  • d4: 8.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 11.5 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 39 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M8
d2 [mm]:
4.3 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0508
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M8
  • d2: 4.3 mm
  • d3: M4
  • d4: 8.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 6 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 40 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M10 x 1 mm
d2 [mm]:
4.3 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0410
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M10 x 1 mm
  • d2: 4.3 mm
  • d3: M4
  • d4: 10.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 11.5 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 36 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M10
d2 [mm]:
4.3 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0510
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M10
  • d2: 4.3 mm
  • d3: M4
  • d4: 10.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 6 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 38 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M12 x 1,5 mm
d2 [mm]:
4.3 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0412
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M12 x 1,5 mm
  • d2: 4.3 mm
  • d3: M4
  • d4: 12.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 11.5 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 41 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M12
d2 [mm]:
4.3 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0512
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M12
  • d2: 4.3 mm
  • d3: M4
  • d4: 12.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 6 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 36 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M16 x 1,5 mm
d2 [mm]:
5.3 mm
l1 [mm]:
47 mm
l2 [mm]:
34 mm
Article-No.:
22110.0416
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M16 x 1,5 mm
  • d2: 5.3 mm
  • d3: M5
  • d4: 16.2 mm
  • k: 35 mm
  • l1: 47 mm
  • l2: 34 mm
  • l3: 15.5 mm
  • l4: 18 mm
  • s: 14 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 77 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M16
d2 [mm]:
5.3 mm
l1 [mm]:
47 mm
l2 [mm]:
34 mm
Article-No.:
22110.0516
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M16
  • d2: 5.3 mm
  • d3: M5
  • d4: 16.2 mm
  • k: 35 mm
  • l1: 47 mm
  • l2: 34 mm
  • l3: 10 mm
  • l4: 18 mm
  • s: 14 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 78 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
picture:
1
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
5.3 mm
l1 [mm]:
47 mm
l2 [mm]:
34 mm
Article-No.:
22110.0420
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M20 x 1,5 mm
  • d2: 5.3 mm
  • d3: M5
  • d4: 20.2 mm
  • k: 35 mm
  • l1: 47 mm
  • l2: 34 mm
  • l3: 15.5 mm
  • l4: 18 mm
  • s: 14 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 68 g
show article view
Mounting Blocks

Material

Grub Screw

  • Steel, blackened, with brass pad

Body

  • Zinc die-cast, plastic coated, black

Assembly

Index plunger must be assembled in hole d1 on countersink side.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22110. Mounting Blocks – for index bolts and index plungers, die-cast
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.