Mounting Blocks for index bolts and index plungers

EH 22120.

Assembly support and extended applications for index bolts.

Also usable for index plungers size 6, 8 and 10.

Your selection resulted in 12 hits

Material
Version
picture
d1 [mm]
d2 [mm]
d4 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Version:
mounting hole parallel to index bolt and index plunger
picture:
1
d1 [mm]:
M12 x 1,5 mm
d2 [mm]:
32 mm
d4 [mm]:
4.5 mm
l1 [mm]:
22 mm
Article-No.:
22120.0345
CAD
Documents
Mounting Blocks
  • mounting hole parallel to index bolt and index plunger – picture 1, Steel
  • d1: M12 x 1,5 mm
  • d2: 32 mm
  • d3: M5
  • d4: 4.5 mm
  • k ±0.1: 21 mm
  • l1: 22 mm
  • l2: ~ 26.5 mm
  • l3: 9 mm
  • s: 12 mm
  • Operating temperature range max.: 250 °C
  • Weight: 43 g
show article view
Mounting Blocks
Material:
Steel
Version:
mounting hole parallel to index bolt and index plunger
picture:
1
d1 [mm]:
M16 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0346
CAD
Documents
Mounting Blocks
  • mounting hole parallel to index bolt and index plunger – picture 1, Steel
  • d1: M16 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 122 g
show article view
Mounting Blocks
Material:
Steel
Version:
mounting hole parallel to index bolt and index plunger
picture:
1
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0350
CAD
Documents
Mounting Blocks
  • mounting hole parallel to index bolt and index plunger – picture 1, Steel
  • d1: M20 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 109 g
show article view
Mounting Blocks
Material:
Steel
Version:
mounting hole vertical to index bolt and index plunger
picture:
2
d1 [mm]:
M12 x 1,5 mm
d2 [mm]:
32 mm
d4 [mm]:
4.5 mm
l1 [mm]:
22 mm
Article-No.:
22120.0347
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger – picture 2, Steel
  • d1: M12 x 1,5 mm
  • d2: 32 mm
  • d3: M5
  • d4: 4.5 mm
  • k ±0.1: 21 mm
  • l1: 22 mm
  • l2: ~ 26.5 mm
  • l3: 9 mm
  • s: 12 mm
  • Operating temperature range max.: 250 °C
  • Weight: 37 g
show article view
Mounting Blocks
Material:
Steel
Version:
mounting hole vertical to index bolt and index plunger
picture:
2
d1 [mm]:
M16 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0348
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger – picture 2, Steel
  • d1: M16 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 106 g
show article view
Mounting Blocks
Material:
Steel
Version:
mounting hole vertical to index bolt and index plunger
picture:
2
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0352
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger – picture 2, Steel
  • d1: M20 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 94 g
show article view
Mounting Blocks
Material:
Stainless steel
Version:
mounting hole parallel to index bolt and index plunger
picture:
1
d1 [mm]:
M12 x 1,5 mm
d2 [mm]:
32 mm
d4 [mm]:
4.5 mm
l1 [mm]:
22 mm
Article-No.:
22120.0545
CAD
Documents
Mounting Blocks
  • mounting hole parallel to index bolt and index plunger – picture 1, Stainless steel
  • d1: M12 x 1,5 mm
  • d2: 32 mm
  • d3: M5
  • d4: 4.5 mm
  • k ±0.1: 21 mm
  • l1: 22 mm
  • l2: ~ 26.5 mm
  • l3: 9 mm
  • s: 12 mm
  • Operating temperature range max.: 250 °C
  • Weight: 43 g
show article view
Mounting Blocks
Material:
Stainless steel
Version:
mounting hole parallel to index bolt and index plunger
picture:
1
d1 [mm]:
M16 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0546
CAD
Documents
Mounting Blocks
  • mounting hole parallel to index bolt and index plunger – picture 1, Stainless steel
  • d1: M16 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 122 g
show article view
Mounting Blocks
Material:
Stainless steel
Version:
mounting hole parallel to index bolt and index plunger
picture:
1
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0550
CAD
Documents
Mounting Blocks
  • mounting hole parallel to index bolt and index plunger – picture 1, Stainless steel
  • d1: M20 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 109 g
show article view
Mounting Blocks
Material:
Stainless steel
Version:
mounting hole vertical to index bolt and index plunger
picture:
2
d1 [mm]:
M12 x 1,5 mm
d2 [mm]:
32 mm
d4 [mm]:
4.5 mm
l1 [mm]:
22 mm
Article-No.:
22120.0547
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger – picture 2, Stainless steel
  • d1: M12 x 1,5 mm
  • d2: 32 mm
  • d3: M5
  • d4: 4.5 mm
  • k ±0.1: 21 mm
  • l1: 22 mm
  • l2: ~ 26.5 mm
  • l3: 9 mm
  • s: 12 mm
  • Operating temperature range max.: 250 °C
  • Weight: 37 g
show article view
Mounting Blocks
Material:
Stainless steel
Version:
mounting hole vertical to index bolt and index plunger
picture:
2
d1 [mm]:
M16 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0548
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger – picture 2, Stainless steel
  • d1: M16 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 106 g
show article view
Mounting Blocks
Material:
Stainless steel
Version:
mounting hole vertical to index bolt and index plunger
picture:
2
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
46 mm
d4 [mm]:
5.5 mm
l1 [mm]:
33 mm
Article-No.:
22120.0552
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger – picture 2, Stainless steel
  • d1: M20 x 1,5 mm
  • d2: 46 mm
  • d3: M8
  • d4: 5.5 mm
  • k ±0.1: 32 mm
  • l1: 33 mm
  • l2: ~ 38 mm
  • l3: 13 mm
  • s: 15 mm
  • Operating temperature range max.: 250 °C
  • Weight: 94 g
show article view
Mounting Blocks

Material

Grub Screw

  • Steel, blackened, with brass pad
  • Stainless steel, with brass pad

Body

  • Steel, blackened
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22120. Mounting Blocks – for index bolts and index plungers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.