EH 22360.
Used for fixing and simultaneously tightly connecting thin walled plates. Clamping distance of 5 mm for clamping of sheets for welding work, for protection, coverings, to close doors etc.
All versions are corrosion resistant.
Version with ergonomic grip.
Your selection resulted in 8 hits
More details
Pin part
Handle
Spring
The balls are unlocked by pressing the button.
Can easily be fitted with retaining cable EH 22400.