Toggle Clamps Hook Type with horizontal base

EH 23330.

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.

The toggle clamps are manufactured from high quality components and are designed for maintenance-free continuous use.

An oil resistant ergonomic 2-component handle, with slip-proof, soft surface and large grip area for high ease of use.

Your selection resulted in 6 hits

Material
Nominal size
l1 min. [mm]
l1 max. [mm]
Holding force F1 [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Nominal size:
3
l1 min. [mm]:
125 mm
l1 max. [mm]:
159 mm
Holding force F1 [kN]:
1.6 kN
Article-No.:
23330.3003
CAD
Documents
Toggle Clamps Hook Type
  • Steel
  • Nominal size: 3
  • d1: 5.2 mm
  • d2: 4 mm
  • b1: 38 mm
  • b2: 19.5 mm – 23.5 mm
  • b3: 18 mm
  • h1: 12 mm
  • h2: 47 mm
  • h3: 99 mm
  • l1 min.: 125 mm
  • l1 max.: 159 mm
  • l2 min.: 42 mm
  • l2 max.: 76 mm
  • l3: 69 mm
  • l4: 11 mm
  • l5 min.: 38 mm
  • l5 max.: 72 mm
  • l6: 6.4 mm
  • l7: 13 mm
  • l8: 26 mm
  • l9: 26 mm
  • Holding force F1: 1.6 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 143 g
show article view
Toggle Clamps Hook Type
Material:
Steel
Nominal size:
4
l1 min. [mm]:
169 mm
l1 max. [mm]:
216 mm
Holding force F1 [kN]:
3.2 kN
Article-No.:
23330.3004
CAD
Documents
Toggle Clamps Hook Type
  • Steel
  • Nominal size: 4
  • d1: 6.5 mm
  • d2: 6 mm
  • b1: 48 mm
  • b2: 24.5 mm – 32 mm
  • b3: 23 mm
  • h1: 19 mm
  • h2: 70 mm
  • h3: 135.5 mm
  • l1 min.: 169 mm
  • l1 max.: 216 mm
  • l2 min.: 53.5 mm
  • l2 max.: 101 mm
  • l3: 93 mm
  • l4: 14 mm
  • l5 min.: 48.6 mm
  • l5 max.: 96 mm
  • l6: 8 mm
  • l7: 19 mm
  • l8: 35 mm
  • l9: 39 mm
  • Holding force F1: 3.2 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 365 g
show article view
Toggle Clamps Hook Type
Material:
Steel
Nominal size:
5
l1 min. [mm]:
209 mm
l1 max. [mm]:
273 mm
Holding force F1 [kN]:
7 kN
Article-No.:
23330.3005
CAD
Documents
Toggle Clamps Hook Type
  • Steel
  • Nominal size: 5
  • d1: 8.5 mm
  • d2: 8 mm
  • b1: 64.3 mm
  • b2: 35 mm – 46 mm
  • b3: 30 mm
  • h1: 26 mm
  • h2: 94.5 mm
  • h3: 171.5 mm
  • l1 min.: 209 mm
  • l1 max.: 273 mm
  • l2 min.: 66 mm
  • l2 max.: 130 mm
  • l3: 111 mm
  • l4: 19 mm
  • l5 min.: 59 mm
  • l5 max.: 123 mm
  • l6: 9.5 mm
  • l7: 32 mm
  • l8: 53.5 mm
  • l9: 56 mm
  • Holding force F1: 7 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 821 g
show article view
Toggle Clamps Hook Type
Material:
Stainless steel
Nominal size:
3
l1 min. [mm]:
125 mm
l1 max. [mm]:
159 mm
Holding force F1 [kN]:
1.6 kN
Article-No.:
23330.3103
CAD
Documents
Toggle Clamps Hook Type
  • Stainless steel
  • Nominal size: 3
  • d1: 5.2 mm
  • d2: 4 mm
  • b1: 38 mm
  • b2: 19.5 mm – 23.5 mm
  • b3: 18 mm
  • h1: 12 mm
  • h2: 47 mm
  • h3: 99 mm
  • l1 min.: 125 mm
  • l1 max.: 159 mm
  • l2 min.: 42 mm
  • l2 max.: 76 mm
  • l3: 69 mm
  • l4: 11 mm
  • l5 min.: 38 mm
  • l5 max.: 72 mm
  • l6: 6.4 mm
  • l7: 13 mm
  • l8: 26 mm
  • l9: 26 mm
  • Holding force F1: 1.6 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 144 g
show article view
Toggle Clamps Hook Type
Material:
Stainless steel
Nominal size:
4
l1 min. [mm]:
169 mm
l1 max. [mm]:
216 mm
Holding force F1 [kN]:
3.2 kN
Article-No.:
23330.3104
CAD
Documents
Toggle Clamps Hook Type
  • Stainless steel
  • Nominal size: 4
  • d1: 6.5 mm
  • d2: 6 mm
  • b1: 48 mm
  • b2: 24.5 mm – 32 mm
  • b3: 23 mm
  • h1: 19 mm
  • h2: 70 mm
  • h3: 135.5 mm
  • l1 min.: 169 mm
  • l1 max.: 216 mm
  • l2 min.: 53.5 mm
  • l2 max.: 101 mm
  • l3: 93 mm
  • l4: 14 mm
  • l5 min.: 48.6 mm
  • l5 max.: 96 mm
  • l6: 8 mm
  • l7: 19 mm
  • l8: 35 mm
  • l9: 39 mm
  • Holding force F1: 3.2 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 365 g
show article view
Toggle Clamps Hook Type
Material:
Stainless steel
Nominal size:
5
l1 min. [mm]:
209 mm
l1 max. [mm]:
273 mm
Holding force F1 [kN]:
7 kN
Article-No.:
23330.3105
CAD
Documents
Toggle Clamps Hook Type
  • Stainless steel
  • Nominal size: 5
  • d1: 8.5 mm
  • d2: 8 mm
  • b1: 64.3 mm
  • b2: 35 mm – 46 mm
  • b3: 30 mm
  • h1: 26 mm
  • h2: 94.5 mm
  • h3: 171.5 mm
  • l1 min.: 209 mm
  • l1 max.: 273 mm
  • l2 min.: 66 mm
  • l2 max.: 130 mm
  • l3: 111 mm
  • l4: 19 mm
  • l5 min.: 59 mm
  • l5 max.: 123 mm
  • l6: 9.5 mm
  • l7: 32 mm
  • l8: 53.5 mm
  • l9: 56 mm
  • Holding force F1: 7 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 821 g
show article view
Toggle Clamps Hook Type

Material

Clamp

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel

Rivet

  • Stainless steel

Handle

  • plastic

Counter catch

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel
Product
Article-No.
CAD
Available
Product:
Counter catch
Nominal size: 3
Article-No.:
23330.9023
CAD
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Steel
  • Nominal size: 3
  • l9: 26 mm
  • b3: 18 mm
  • d1: 5.2 mm
  • l4: 11 mm
  • Weight: 15 g
Product:
Counter catch
Nominal size: 4
Article-No.:
23330.9024
CAD
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Steel
  • Nominal size: 4
  • l9: 39 mm
  • b3: 23 mm
  • d1: 6.5 mm
  • l4: 14 mm
  • Weight: 42 g
Product:
Counter catch
Nominal size: 5
Article-No.:
23330.9025
CAD
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Steel
  • Nominal size: 5
  • l9: 56 mm
  • b3: 30 mm
  • d1: 8.5 mm
  • l4: 19 mm
  • Weight: 108 g
Product:
Counter catch
Nominal size: 3
Article-No.:
23330.9523
CAD
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Stainless steel
  • Nominal size: 3
  • l9: 26 mm
  • b3: 18 mm
  • d1: 5.2 mm
  • l4: 11 mm
  • Weight: 15 g
Product:
Counter catch
Nominal size: 4
Article-No.:
23330.9524
CAD
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Stainless steel
  • Nominal size: 4
  • l9: 39 mm
  • b3: 23 mm
  • d1: 6.5 mm
  • l4: 14 mm
  • Weight: 42 g
Product:
Counter catch
Nominal size: 5
Article-No.:
23330.9525
CAD
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Stainless steel
  • Nominal size: 5
  • l9: 56 mm
  • b3: 30 mm
  • d1: 8.5 mm
  • l4: 19 mm
  • Weight: 108 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 23330. Toggle Clamps Hook Type – with horizontal base
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Toggle Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Toggle Clamps
Category:
Infomation material
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.