Clamps slotted, with adjustable counter piece, with stud

EH 23185.

The thrust pad and the counter element are connected with the clamp and therefore secured against loss. Consequently, the clamp is quickly ready for use. The clamp is equipped with two flat noses and can be turned around depending on the case of application.

Your selection resulted in 14 hits

Nominal dimension d1 [mm]
d2 [mm]
l4 [mm]
h1 [mm]
h2 [mm]
l1 [mm]
Clamping force1) max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Nominal dimension d1 [mm]:
13 mm
d2 [mm]:
M12
l4 [mm]:
100 mm
h1 [mm]:
0 – 30 mm
h2 [mm]:
18 mm
l1 [mm]:
115 mm
Clamping force1) max. [kN]:
30 kN
Article-No.:
23185.0212
CAD
Documents
Clamps
  • Nominal dimension d1: 13 mm
  • d2: M12
  • l4: 100 mm
  • h1: 0 mm – 30 mm
  • h2: 18 mm
  • a1: 27 mm
  • a2: 12 mm
  • a3: 17 mm
  • b1: 44 mm
  • b2: 30 mm
  • l1: 115 mm
  • l2: 25 mm
  • l3: 30 mm
  • s: 11 mm
  • WS: 18 mm
  • Clamping force1) max.: 30 kN
  • Weight: 789 g
show article view
Clamps
Nominal dimension d1 [mm]:
13 mm
d2 [mm]:
M12
l4 [mm]:
125 mm
h1 [mm]:
0 – 55 mm
h2 [mm]:
18 mm
l1 [mm]:
115 mm
Clamping force1) max. [kN]:
30 kN
Article-No.:
23185.0213
CAD
Documents
Clamps
  • Nominal dimension d1: 13 mm
  • d2: M12
  • l4: 125 mm
  • h1: 0 mm – 55 mm
  • h2: 18 mm
  • a1: 27 mm
  • a2: 12 mm
  • a3: 17 mm
  • b1: 44 mm
  • b2: 30 mm
  • l1: 115 mm
  • l2: 25 mm
  • l3: 30 mm
  • s: 11 mm
  • WS: 18 mm
  • Clamping force1) max.: 30 kN
  • Weight: 803 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
d2 [mm]:
M12
l4 [mm]:
125 mm
h1 [mm]:
0 – 50 mm
h2 [mm]:
20 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
40 kN
Article-No.:
23185.0214
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • d2: M12
  • l4: 125 mm
  • h1: 0 mm – 50 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • s: 12 mm
  • WS: 18 mm
  • Clamping force1) max.: 40 kN
  • Weight: 1599 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
d2 [mm]:
M12
l4 [mm]:
160 mm
h1 [mm]:
0 – 70 mm
h2 [mm]:
20 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
40 kN
Article-No.:
23185.0215
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • d2: M12
  • l4: 160 mm
  • h1: 0 mm – 70 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • s: 12 mm
  • WS: 18 mm
  • Clamping force1) max.: 40 kN
  • Weight: 1623 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
d2 [mm]:
M16
l4 [mm]:
125 mm
h1 [mm]:
0 – 40 mm
h2 [mm]:
20 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
40 kN
Article-No.:
23185.0216
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • d2: M16
  • l4: 125 mm
  • h1: 0 mm – 40 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • s: 12 mm
  • WS: 24 mm
  • Clamping force1) max.: 40 kN
  • Weight: 1731 g
show article view
Clamps
Nominal dimension d1 [mm]:
17 mm
d2 [mm]:
M16
l4 [mm]:
160 mm
h1 [mm]:
0 – 70 mm
h2 [mm]:
20 mm
l1 [mm]:
150 mm
Clamping force1) max. [kN]:
40 kN
Article-No.:
23185.0217
CAD
Documents
Clamps
  • Nominal dimension d1: 17 mm
  • d2: M16
  • l4: 160 mm
  • h1: 0 mm – 70 mm
  • h2: 20 mm
  • a1: 36 mm
  • a2: 17 mm
  • a3: 21 mm
  • b1: 55 mm
  • b2: 41 mm
  • l1: 150 mm
  • l2: 35 mm
  • l3: 36 mm
  • s: 12 mm
  • WS: 24 mm
  • Clamping force1) max.: 40 kN
  • Weight: 1779 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
d2 [mm]:
M16
l4 [mm]:
160 mm
h1 [mm]:
0 – 40 mm
h2 [mm]:
30 mm
l1 [mm]:
187 mm
Clamping force1) max. [kN]:
60 kN
Article-No.:
23185.0218
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • d2: M16
  • l4: 160 mm
  • h1: 0 mm – 40 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • s: 14 mm
  • WS: 24 mm
  • Clamping force1) max.: 60 kN
  • Weight: 2512 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
d2 [mm]:
M16
l4 [mm]:
200 mm
h1 [mm]:
0 – 80 mm
h2 [mm]:
30 mm
l1 [mm]:
187 mm
Clamping force1) max. [kN]:
60 kN
Article-No.:
23185.0219
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • d2: M16
  • l4: 200 mm
  • h1: 0 mm – 80 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • s: 14 mm
  • WS: 24 mm
  • Clamping force1) max.: 60 kN
  • Weight: 2621 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
d2 [mm]:
M20
l4 [mm]:
160 mm
h1 [mm]:
0 – 40 mm
h2 [mm]:
30 mm
l1 [mm]:
187 mm
Clamping force1) max. [kN]:
60 kN
Article-No.:
23185.0220
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • d2: M20
  • l4: 160 mm
  • h1: 0 mm – 40 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • s: 14 mm
  • WS: 30 mm
  • Clamping force1) max.: 60 kN
  • Weight: 2749 g
show article view
Clamps
Nominal dimension d1 [mm]:
21 mm
d2 [mm]:
M20
l4 [mm]:
200 mm
h1 [mm]:
0 – 80 mm
h2 [mm]:
30 mm
l1 [mm]:
187 mm
Clamping force1) max. [kN]:
60 kN
Article-No.:
23185.0221
CAD
Documents
Clamps
  • Nominal dimension d1: 21 mm
  • d2: M20
  • l4: 200 mm
  • h1: 0 mm – 80 mm
  • h2: 30 mm
  • a1: 42 mm
  • a2: 20 mm
  • a3: 27 mm
  • b1: 62 mm
  • b2: 30 mm
  • l1: 187 mm
  • l2: 44 mm
  • l3: 44 mm
  • s: 14 mm
  • WS: 30 mm
  • Clamping force1) max.: 60 kN
  • Weight: 2831 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
d2 [mm]:
M20
l4 [mm]:
200 mm
h1 [mm]:
0 – 70 mm
h2 [mm]:
31 mm
l1 [mm]:
235 mm
Clamping force1) max. [kN]:
75 kN
Article-No.:
23185.0222
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • d2: M20
  • l4: 200 mm
  • h1: 0 mm – 70 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • s: 17 mm
  • WS: 30 mm
  • Clamping force1) max.: 75 kN
  • Weight: 4220 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
d2 [mm]:
M20
l4 [mm]:
250 mm
h1 [mm]:
0 – 100 mm
h2 [mm]:
31 mm
l1 [mm]:
235 mm
Clamping force1) max. [kN]:
75 kN
Article-No.:
23185.0223
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • d2: M20
  • l4: 250 mm
  • h1: 0 mm – 100 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • s: 17 mm
  • WS: 30 mm
  • Clamping force1) max.: 75 kN
  • Weight: 4320 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
d2 [mm]:
M24
l4 [mm]:
200 mm
h1 [mm]:
0 – 50 mm
h2 [mm]:
31 mm
l1 [mm]:
235 mm
Clamping force1) max. [kN]:
75 kN
Article-No.:
23185.0224
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • d2: M24
  • l4: 200 mm
  • h1: 0 mm – 50 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • s: 17 mm
  • WS: 36 mm
  • Clamping force1) max.: 75 kN
  • Weight: 4540 g
show article view
Clamps
Nominal dimension d1 [mm]:
25 mm
d2 [mm]:
M24
l4 [mm]:
250 mm
h1 [mm]:
0 – 100 mm
h2 [mm]:
31 mm
l1 [mm]:
235 mm
Clamping force1) max. [kN]:
75 kN
Article-No.:
23185.0225
CAD
Documents
Clamps
  • Nominal dimension d1: 25 mm
  • d2: M24
  • l4: 250 mm
  • h1: 0 mm – 100 mm
  • h2: 31 mm
  • a1: 51 mm
  • a2: 24 mm
  • a3: 34 mm
  • b1: 70 mm
  • b2: 30 mm
  • l1: 235 mm
  • l2: 60 mm
  • l3: 47 mm
  • s: 17 mm
  • WS: 36 mm
  • Clamping force1) max.: 75 kN
  • Weight: 4680 g
show article view
Clamps

Material

Screw

  • Heat-treated steel

Nut

  • Heat-treated steel

Disc

  • Heat-treated steel

Clamp

  • Steel, tempered, zinc-plated by galvanization

References

Larger clamping heights can be reached by the use of a support extension (EH 23185.).

Title
Category
Type
Direct download
Download basket
Datasheet EH 23185. Clamps – slotted, with adjustable counter piece, with stud
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.