Low Slot Tenons

EH 23130.

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

Your selection resulted in 8 hits

b h6 [mm]
l [mm]
For screws ISO 4762 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
b h6 [mm]:
10 mm
l [mm]:
20 mm
For screws ISO 4762 [mm]:
M4
Article-No.:
23130.0010
CAD
Documents
Low Slot Tenons
  • b h6: 10 mm
  • h: 8 mm
  • l: 20 mm
  • d1: 4.5 mm
  • For screws ISO 4762: M4
  • Weight: 11 g
show article view
Low Slot Tenons
b h6 [mm]:
12 mm
l [mm]:
20 mm
For screws ISO 4762 [mm]:
M5
Article-No.:
23130.0012
CAD
Documents
Low Slot Tenons
  • b h6: 12 mm
  • h: 8 mm
  • l: 20 mm
  • d1: 5.5 mm
  • For screws ISO 4762: M5
  • Weight: 11 g
show article view
Low Slot Tenons
b h6 [mm]:
14 mm
l [mm]:
22 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23130.0014
CAD
Documents
Low Slot Tenons
  • b h6: 14 mm
  • h: 10 mm
  • l: 22 mm
  • d1: 6.6 mm
  • For screws ISO 4762: M6
  • Weight: 18 g
show article view
Low Slot Tenons
b h6 [mm]:
16 mm
l [mm]:
22 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23130.0016
CAD
Documents
Low Slot Tenons
  • b h6: 16 mm
  • h: 10 mm
  • l: 22 mm
  • d1: 6.6 mm
  • For screws ISO 4762: M6
  • Weight: 22 g
show article view
Low Slot Tenons
b h6 [mm]:
18 mm
l [mm]:
22 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23130.0018
CAD
Documents
Low Slot Tenons
  • b h6: 18 mm
  • h: 10 mm
  • l: 22 mm
  • d1: 6.6 mm
  • For screws ISO 4762: M6
  • Weight: 25 g
show article view
Low Slot Tenons
b h6 [mm]:
20 mm
l [mm]:
22 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23130.0020
CAD
Documents
Low Slot Tenons
  • b h6: 20 mm
  • h: 10 mm
  • l: 22 mm
  • d1: 6.6 mm
  • For screws ISO 4762: M6
  • Weight: 29 g
show article view
Low Slot Tenons
b h6 [mm]:
22 mm
l [mm]:
32 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23130.0022
CAD
Documents
Low Slot Tenons
  • b h6: 22 mm
  • h: 12 mm
  • l: 32 mm
  • d1: 6.6 mm
  • For screws ISO 4762: M6
  • Weight: 60 g
show article view
Low Slot Tenons
b h6 [mm]:
24 mm
l [mm]:
32 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23130.0024
CAD
Documents
Low Slot Tenons
  • b h6: 24 mm
  • h: 12 mm
  • l: 32 mm
  • d1: 6.6 mm
  • For screws ISO 4762: M6
  • Weight: 65 g
show article view
Low Slot Tenons

Material

  • Steel, case-hardened, blackened, ground

Assembly

They are bolted into the alignment slots of the fixture. Low slot tenons are suitable for use where a fixture will only be used on machines having an identical slot width.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23130. Low Slot Tenons
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.